SHIELD-KON GSB 5046 SR INNER SLEEVES
Shielding connector; Inner diameter: 1.17mm; suitable crimp-insert: ; silver
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61749430
Item not in stock, but available on backorder
uv-resistant.
chemical resistance
flame-retardant
corrosion resistant
oil resistant
heat resistance
cold resistance
icon sturgeon signal
Benefits
- A hard, stable inner sleeve absorbs the pressure and protects the conductor on the inside from mechanical stress
- Hexagonal shaped crimpimg of the soft outer sleeve guarantees a perfect electrical and mechanical connection
Applications
- For screen cables with a dielectric diameter from 1.1 to 9,4 mm (diameter after removing the screen)
- Telecommunication
- Railway applications
Show less
Show all
Technical Attributes
General Information
Product type
Shielding connector
Weight
0.013 g
Type of packaging
Bag
Delivery Unit
100.000
Sleeve type
Inner Sleeve
Product Design
Inner diameter
1.17
Outer diameter
1.9 mm
Total length
7.9 mm
EMC screening
Yes
material connector
Bronze
Surface protection
Tin-plated
Colour
silver
Product Characteristics
Temperature min.
-40 °C
Temperature max.
155 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
No
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SHIELD-KON® two-part screen connector - inner sleeves
Article number | Outer diameter | Colour | Delivery Unit | Weight | |
---|---|---|---|---|---|
61749430 | 1.9 mm | silver | 100 | 0.013 g | |
61749440 | 2.1 mm | yellow | 100 | 0.018 g | |
61749450 | 2.23 mm | red | 100 | 0.139 g | |
61749460 | 2.44 mm | green | 100 | 0.170 g | |
61749470 | 2.63 mm | blue | 100 | 0.162 g | |
61749480 | 2.9 mm | orange | 100 | 0.173 g | |
61749490 | 3.02 mm | violet | 100 | 0.013 g | |
61749500 | 3.16 mm | yellow | 100 | 0.201 g | |
61749510 | 3.36 mm | red | 100 | 0.191 g | |
61749520 | 3.7 mm | silver | 100 | 0.301 g | |
61749530 | 3.68 mm | green | 100 | 0.198 g | |
61749540 | 3.86 mm | silver | 100 | 0.265 g | |
61749550 | 4 mm | orange | 100 | 0.236 g | |
61749560 | 4.54 mm | blue | 100 | 0.355 g | |
61749570 | 4.9 mm | red | 100 | 0.429 g | |
61749580 | 4.92 mm | silver | 100 | 0.368 g | |
61749590 | 5.46 mm | green | 100 | 0.555 g | |
61749600 | 5.76 mm | yellow | 100 | 0.556 g | |
61749610 | 5.76 mm | blue | 100 | 0.457 g | |
61749620 | 6.22 mm | orange | 100 | 0.648 g | |
61749630 | 6.35 mm | silver | 100 | 0.525 g | |
61749640 | 6.5 mm | yellow | 100 | 0.516 g | |
61749650 | 6.7 mm | red | 100 | 0.517 g | |
61749660 | 7.14 mm | green | 100 | 0.590 g | |
61749670 | 7.54 mm | blue | 100 | 0.704 g | |
61749680 | 7.54 mm | silver | 100 | 0.591 g | |
61749690 | 7.77 mm | orange | 100 | 0.666 g | |
61749700 | 8.4 mm | yellow | 100 | 1.040 g | |
61749710 | 8.3 mm | silver | 100 | 0.891 g | |
61749720 | 8.5 mm | red | 100 | 0.866 g | |
61749730 | 9.2 mm | violet | 100 | 1.049 g | |
61749740 | 10.2 mm | orange | 100 | 1.355 g | |
61749750 | 10.2 mm | blue | 100 | 0.852 g |
Show less
Show all