Indramat® Servo Cables
TECHNICAL DATA
|
|
IKG Standard
|
IKS Standard
|
|---|---|---|
| Minimum Bend Radius | ||
| Static | 6 x cable diameter | 5 x cable diameter |
| Flexing | 10 x cable diameter | 10 x cable diameter |
| Temperature Range | ||
| Flexing | -30°C to +60°C | -30°C to +80°C |
| Static | -50°C to +80°C | -30°C to +90°C |
| Nominal Voltage | 600/1000V (supply conductors) | 300V |
| Test Voltage | ||
| Power Conductors | 4000V | |
| Signal Conductors | 500V | 500V |
| Approvals | UL-AWM 20234 | UL-AWM 20236 |
INDRAMAT Standard IKG
|
Part
Number |
Length in
meters |
INDRAMAT
Type |
Lapp Cable
Part # |
Connector
Side 1 |
Connector
Side 2 |
|---|---|---|---|---|---|
| 70345476 | 10 | IKG4009-010 | 7072403 | INS0681/C03 | INS0459/K02 |
| 70345479 | 10 | IKG4006-010 | 7072403 | INS0681/C03 | INS0682/C03 |
| 70345502 | 10 | IKG4090-010 | 7072406 | INS0481/C04 | INS0459/K04 |
| 70345503 | 10 | IKG4087-010 | 7072406 | INS0481/C04 | INS0623/K04 |
| 70345528 | 10 | IKG4186-010 | 7072409 | INS0381/C16 | INS0623/K16 |
| 70345541 | 10 | IKG4020-010 | 7072403 | INS0542/K01 | INS0459/K02 |
INDRAMAT Standard IKS
|
Part
Number |
Length in
meters |
INDRAMAT
Type |
Lapp Cable
Part # |
Connector
Side 1 |
Connector
Side 2 |
|---|---|---|---|---|---|
| 70335583 | 10 | IKS4374-010 | 7072401 | ISN0713/C01 | INS0439/C01 |
| 70335584 | 10 | IKS4376-010 | 7072401 | INS0713/C01 | INS0716/C01 |
| 70335595 | 10 | IKS4103-010 | 7072401 | INS0672/C01 | INS0439/C01 |
| 70335636 | 10 | IKS4001-010 | 7072414 | INS0379/C01 | INS0519/L01 |