SHIELD-KON GSB 5063 RD INNER SLEEVES
Shielding connector; Inner diameter: 1.6mm; suitable crimp-insert: ; red

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61749450
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SHIELD-KON GSB 5063 RD INNER SLEEVES Shielding connector -  Primary Image
SHIELD-KON GSB 5063 RD INNER SLEEVES Shielding connector -  Primary Image SHIELD-KON GSB 5063 RD INNER SLEEVES Shielding connector -   Secondary Image SHIELD-KON GSB 5063 RD INNER SLEEVES Shielding connector -   Secondary Image SHIELD-KON GSB 5063 RD INNER SLEEVES Shielding connector -   Other Image
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
corrosion resistant
corrosion resistant
oil resistant
oil resistant
heat resistance
heat resistance
cold resistance
cold resistance
icon sturgeon signal
icon sturgeon signal

Benefits

  • A hard, stable inner sleeve absorbs the pressure and protects the conductor on the inside from mechanical stress
  • Hexagonal shaped crimpimg of the soft outer sleeve guarantees a perfect electrical and mechanical connection

Applications

  • For screen cables with a dielectric diameter from 1.1 to 9,4 mm (diameter after removing the screen)
  • Telecommunication
  • Railway applications
Show less
Show all

Technical Attributes

General Information

Product type

Shielding connector

Weight

0 kg

Packaging type

Bag

Delivery Unit

100.000

Sleeve type

Inner Sleeve

Product Design

Inner diameter

1.6

Outer diameter

2.23 mm

Total length

7.9 mm

EMC screening

Yes

Material connector

Bronze

Surface protection

Tin-plated

Colour

red

Product Characteristics

Temperature min.

-40 °C

Temperature max.

155 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Corrosion-resistant

Yes

Halogenfree

No

Oil-resistant

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

EAC certified

Not required

EAC certification number

Отказное письмо № 39
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SHIELD-KON® two-part screen connector - inner sleeves

Article number Colour Delivery Unit Weight
61749430 silver 100 0 kg
61749440 yellow 100 0 kg
61749450 red 100 0 kg
61749460 green 100 0 kg
61749470 blue 100 0 kg
61749480 orange 100 0 kg
61749490 violet 100 0 kg
61749500 yellow 100 0 kg
61749510 red 100 0 kg
61749520 silver 100 0 kg
61749530 green 100 0 kg
61749540 silver 100 0 kg
61749550 orange 100 0 kg
61749560 blue 100 0 kg
61749570 red 100 0 kg
61749580 silver 100 0 kg
61749590 green 100 0.001 kg
61749600 yellow 100 0.001 kg
61749610 blue 100 0 kg
61749620 orange 100 0.001 kg
61749630 silver 100 0.001 kg
61749640 yellow 100 0.001 kg
61749650 red 100 0.001 kg
61749660 green 100 0.001 kg
61749670 blue 100 0.001 kg
61749680 silver 100 0.001 kg
61749690 orange 100 0.001 kg
61749700 yellow 100 0.001 kg
61749710 silver 100 0.001 kg
61749720 red 100 0.001 kg
61749730 violet 100 0.001 kg
61749740 orange 100 0.001 kg
61749750 blue 100 0.001 kg
Show less
Show all

Why Choose Lapp