SILVYN® - Flexible Cable Conduits
SILVYN®, the range of branded conduits and cable tracks offer the ideal solution for applications where additional protection from chemical and mechanical stress is required. It provides guidance system and protects cables effectively against dust, moisture, mechanical, thermal and chemical influences. LAPP has a wide range of metal and plastic conduits with matching glands. Our products are flexible, durable and ensure protection for indoor or outdoor application.


SILVYN® polyamide conduits are highly flexible and lightweight which can be used in public utilities, mechanical engineering, railway applications, vehicle construction, and moving applications. A metal protective cable conduit with a roughened profile protects cables against high mechanical stress. Under our SILVYN® brand, LAPP also provides suitable connectors for conduits. The connectors are compact, robust and can be used in combination with SILVYN® protective conduits. The versatile SILVYN® CHAIN range of energy supply chains also protect and guide cables in dynamic applications.
Application Range
- Everywhere where cables are used
Features
- Durable, abrasion-resistant
- Wide temperature range
- Flame retardant
- UV and chemical resistant
- Quick and easy installation
SILVYN® - Flexible Cable Conduits are Classified as Below
- Plastic Protective Cable Conduits
These conduits are made of soft PVC with hard PVC spiral. They are easy to assemble because of smooth inner wall. They are tear resistant and provide protection against chemicals.
- Parallel Corrugated Protective Cable Conduits
These conduits are made of polyamide (PA 6/PA 12) material which provides high flexibility even in cold temperature. These conduits are dimensionally stable, crush resistant and flame retardant. Being UV-resistant, makes it suitable for outdoor applications.
- Metal Protective Cable Conduits
These are helically wound metal conduits with interlocked profile and galvanized steel wire braiding to give protection from high mechanical stress. These conduits can be used in areas where wires and cables can be damaged by welding sparks and hot chips.Conduits with tinned copper braiding give optimum EMC protection where electromagnetic interference can occur.
Popular Products
SILVYN® RILL PA 12


Features | Applications |
- Halogen & cadmium free | - Robot building |
- Abrasion resistant | - Building automation |
- Oil & chemical resistant | - In power chains |
SILVYN® RILL PA 6


Features | Applications |
- Halogen & cadmium free | - Mechanical engineering |
- Abrasion resistant | - Railway applications / vehicle construction |
- Oil & chemical resistant | - Public utilities & moving application |
SILVYN® LCC-2


Features | Applications |
- Waterproof | - Plant construction |
- Robust & mechanical resistant | - Used in areas where liquids are present |
- UV resistance | - Mechanical engineering |