Industrial Communication for Broadband Communication
Broadband ensures high speed data connections between towns, cities, and households. In the past, the connection was done by metallic data cables. Currently, the connection is implemented using fiber optic cables, as they offer the highest bit rates. In new constructions, fiber optic is brought directly to the home user instead of metallic cables. Fiber optic cables must be suitable for outdoor as well as direct burial.
Your challenges our solutions
- Fiber optic cables for outdoor and direct burial
- Local warehouses for fast deliveries and small MOQs
- Wide range of accessories (assembly tools, labels, shrink tubes etc.) and compatible components (e.g. Splice Boxes, Connectors, Adapters)
- Pre-harnessed fiber optics (pigtails & trunks)
Connection solutions are our mission
Fiber Optic cables
- HITRONIC® HQN1500 12E 9/125 OS2
- HITRONIC® HQN1500 12G 50/125 OM2
- HITRONIC® HQN1500 12G 50/125 OM3
- HITRONIC® HQN1500 24E 9/125 OS2
Cable glands