Lenze® Servo Cables


|
PART#
|
LENGTH
|
LENZE® ITEM
DESIGNATION |
STATIC
|
HIGHLY
FLEXIBLE |
# OF CONDUCTORS & mm/CONDUCTOR
|
COPPER
INDEX |
| SERVO CABLES | ||||||
| 74320320 | 10 | EWLM-010GM-015 | * | 4 G 1.5 + (2X0.5) | 1,060 | |
| 74320499 | 10 | EWLM-010GM-015 | * | 4 G 1.5 + (2x0.5) | 1,560 | |
| 74321272 | 10 | EWLM-010GMS-015 | * | 4 G 1.5 + (2X0.5) | 1,060 | |
| 74321426 | 10 | EWLM-010GMS-025 | * | 4 G 2.5 + (2X0.5) | 1,530 | |
| 70415002 | 10 | EYP-0003-A-0100-M01-A00 | * | 4 G 1.5 | 1,060 | |
| FAN CABLES | ||||||
| 74322480 | 10 | EWLL-010GM | * | 5 G 0.5 | 240 | |
| 74322629 | 10 | EWLL-010GMS | * | 5 G 0.5 | 240 | |
| 70415001 | 10 | EYL-0001-V-0100L02-J02 | * | 5 G 0.75 | 360 | |
| RESOLVER CABLES | ||||||
| 74320540 | 10 | EWLR-010GM-T | * | 3X (2X0.14) + 1X (2X0.5) | 430 | |
| 74323073 | 10 | EWLR-010GMS-T | * | 3X (2X0.14) + 1X (2X0.5) | 430 | |
| 70415005 | 10 | EYF-0020-A-0100-F01-S04 | * | 3X (2X0.14) + 3X 0.14 | 370 | |
| ENCODER CABLES | ||||||
| 74323522 | 10 | EWLE-010GM-T | * | 4X (2X0.14) + 1X (2X1.0) | 650 | |
| 74323672 | 10 | EWLE-010GMS-T | * | 4X (2X0.14) + 1X (2X1.0) | 650 |