FLEXIMARK® - Cable Markers
FLEXIMARK® cable markers are solution for marking cables. From simple labels for manual marking to electronic marking labels on single core cables and control cabinets is the best way to keep things well organized and avoid potential problems. FLEXIMARK® makes sure your wires, cables and control cabinets have durable, readable identification that lasts.LAPP's FLEXIMARK® cable and wire marking system can quickly and easily generate simple inscriptions, labels or markings either manually or using FLEXIMARK®Cable Marking Software. This highly versatile system comes in a variety of quality materials to accommodate both indoor and outdoor cable marking applications.


LAPP offers a variety of labels in many different styles to fit individual application requirements. FLEXIMARK®perforated label markings for thin cables and wires are standard marking on site. Customized markings are to create your own custom labels. Marking rings and organized shrink tubes are other markers which give you a good overview of the marking.We also have different styles of collars, such as transparent and halogen-free, which is perfect for use before mounting the wire. FLEXIMARK® Cable Marking Systems are available as separate items or as a convenient starter kit.
Application Range
- Control cabinet manufacturing
- Automation technology
- Industrial machinery and plant engineering
- Renewable energies
- Wherever cables are used
Features
- Easy to assemble, even in locations which are difficult to access
- Resilient due to high-quality materials to enable long-term use
- Available in a plastic or stainless steel material
- Suitable for environments under chemical, thermal or mechanical stress
- Transparent, elastic or halogen-free
FLEXIMARK® - Cable Markers are Classified as Below
FLEXIMARK® Cable Marking
- Customized System Cable Marking
- PC Marking Laser printing Cable Marking
- PC Marking Thermal transfer printing Cable Marking
- Basic System Cable Marking
FLEXIMARK® Component Marking
- PC Marking Thermal transfer printing Component Marking
FLEXIMARK® Accessories PC Marking
- FLEXIMARK® Software
- FLEXIMARK® Printing systems
FLEXIMARK® Character Holders and Accessories
- FLEXIMARK® Character holders
- Accessories character holders
- Cable bundling
Popular Products
FLEXIMARK® wrapping labels LCK


| Features | Applications |
| - Waterproof | - Wind energy |
| - UV resistant | - Solar energy |
| - Halogen free | - Mechanical & plant energy |
FLEXIMARK® wrapping labels TCK


| Features | Applications |
| - Waterproof | - Printing with commercial laser printers |
| - UV resistant | - Control cabinets |
| - Halogen free | - Mechanical & plant energy |
FLEXIMARK® stainless steel kit


| Features | Applications |
| - Corrosion resistant | - Markers could be used in any industry with a demanding environment (e.g. oil & gas, railways) |
| - UV resistant | - Cable & component marking |
| - Temperature resistant | - Quick & easy on-site assembly |