Cable assemblies
Cable assemblies are cables that are already fitted with one or two connectors at the open ends. They are ready to connect directly, save time, streamline internal processes and meet the highest quality criteria due to LAPP expertise. Our portfolio includes various assembled connection and control cables, as well as data network cable assemblies.
What is a cable assembly or an assembled cable?
A cable assembly is a ready-to-connect cable that has already been fitted with a connector at one or both ends. An assembled cable is ready for use immediately and can be connected directly at the intended location. Process steps, which are sometimes time-consuming, such as stripping the cable, stripping the cores, crimping the conductor and final connector assembly that would otherwise occur on site are completely omitted.
Cable assemblies are not only produced in the factory by a cable manufacturer, but are also thoroughly checked. Standardised production steps ensure that cable assemblies meet the same quality criteria. Unlike cables that can be assembled by ourselves, there are considerably fewer errors during assembly by experienced employees in semi-automated production steps and with high quality requirements.
What do you still need to do?
Unpack, plug it in – done!
At last, it’s time for an end to:
- cutting cables to length,
- stripping cables,
- wrapping shielding around,
- stripping cores,
- terminating the conductor into the connector and
- assembling the connector.
What are the benefits of cable assemblies?
Are you tired of laborious assembly, not to mention in harsh environments?
The use of cables with connectors fitted on the production side is an attractive solution for many reasons:
|
Profitable time savings |
More efficient work processes |
High saving potential |
|
Full flexibility in selecting cable and connector combinations |
Smooth installation of devices and machines thanks to a plug & play connection |
Reliable, precise connection between cable and connector with consistently high quality thanks to standardisation processes |
These cable assemblies can be found in the standard range at LAPP
- Assembled connection and extension cables for three-phase AC consumers
- Assembled data cables for sensor/actuator cabling, assembled Ethernet cables, assembled fieldbus cables and assembled fibre optic cables
To quickly and easily select assembled data cables, use our
Using various filter criteria,
you can soon find the right cable type and possible connector selection for your specific application.
The laborious assembly is carried out by the LAPP experts for you before delivery!
We don't have what you need? How about a customised cable?
Special applications create special requirements and require individual assemblies.
Select the right power, control or data cable from our comprehensive range to be fitted with the corresponding connectors according to your specifications and requirements. By using factory-assembled cables, you always get tailored solutions for your company-specific requirements.
Under ÖLFLEX® CONNECT or ÖLFLEX® CONNECT DATA, LAPP offers you exclusive special assemblies.
LAPP can also be your specialist partner for customised assemblies.
Your benefits at a glance:
- No capital expenditure for own production facilities.
- Lean supplier base leads to lower operating costs.
- Low inventory levels thanks to complete assemblies.
- Excellent functional reliability.
Save your resources and you'll benefit from our expertise.
Would you like to talk to us about customised custom production?
Leave a product enquiry and look forward to our call back soon
View our Accessories below!
-
-
-
-
IE-6A-M12X-S-10-P-4-26-7-RJ45 Article No.: 2172386In stock and estimated delivery in 5 working days
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-