SIEMENS® SERVO drives FX8
Highly flexible servo motor and feedback cable assemblies designed for use in power chains, or cable track. Manufactured for optimum performance in industrial environments, these assemblies utilize a PUR-jacketed cable designed for oil and abrasion resistance. Usually found in machine tools and as machine components of transfer and production lines, the ÖLFLEX SERVO FX8 assemblies are 100% compatible with Siemens systems. many types and configurations are available for quick delivery.
APPLICATIONS:
- Sensor leads for signal requirements
- Motor connection cables for power requirements
- The oil-resistant PVC or PUR cable jacket allows to be used particularly in industrial areas
What do we offer?
As a leading provider of servo cable assemblies, LAPP provides all major industry standards for drive systems and industrial machinery.
Description | ÖLFLEX® SERVO Basic Line according to Siemens® 6FX5002 (PVC) | SERVO harnessing according to Siemens® 6FX5002 (PVC) | ÖLFLEX® SERVO Core Line according to Siemens (PUR) | ÖLFLEX® SERVO Extended Line according to Siemens® 6FX8002 (PUR) |
Performance classes | Basic | Basic | Core | Extended |
Cost Effective | $ | $$ | $$ | $$$ |
Movement | Fixed | Fixed | Flexible | Highly Flexible |
Material | PVC | PVC | PUR | PUR |
Oil Resistance | No | Yes | Yes | Yes |
Max. bending cycle | 2 million | 1 million | 5 million | 10 million |
Distance of travel | <5 meters | <10 meters | <10 meters | <100 meters |
More details | Online catalogue | Online catalogue | Online catalogue | Online catalogue |
Product Configurators
If you need help for the assemblies, please use our Servo and Chain Configurator.
Servo configurator:
Choose application, assembly type, and cable length for your servo assemblies.
List of MRO stocks | ||||
6FX5/8002-5CS01 | 6FX5/8002-5CA23 | 6FX5/8002-5DA61 | 6FX5/8002-5DG01 | 6FX5/8002-5CF10 |
6FX5/8002-5CS21 | 6FX5/8002-5CA28 | 6FX5/8002-5DA68 | 6FX5/8002-5DG10 | 6FX5/8002-5DF10 |
6FX5/8002-5CS31 | 6FX5/8002-5CA31 | 6FX5/8002-5DS01 | 6FX5/8002-5DG11 | 6FX5/8002-5CG51 |
6FX5/8002-5CS41 | 6FX5/8002-5CA38 | 6FX5/8002-5DS11 | 6FX5/8002-5DG12 | 6FX5/8002-2DC40 |
6FX5/8002-5CS51 | 6FX5/8002-5CA41 | 6FX5/8002-5DS13 | 6FX5/8002-5DG13 | 6FX5/8002-2DC41 |
6FX5/8002-5CS61 | 6FX5/8002-5CA48 | 6FX5/8002-5DS14 | 6FX5/8002-5CG21 | 6FX5/8002-2DC42 |
6FX5/8002-2DC00 | 6FX5/8002-5CA51 | 6FX5/8002-5DS21 | 6FX5/8002-5DG22 | 6FX5/8002-5CG01 |
6FX5/8002-2DC10 | 6FX5/8002-5CA61 | 6FX5/8002-5DS31 | 6FX5/8002-5DG32 | 6FX5/8002-5CG10 |
6FX5/8002-2DC20 | 6FX5/8002-5CA58 | 6FX5/8002-5DS41 | 6FX5/8002-5DG41 | 6FX5/8002-5CG11 |
6FX5/8002-2DC30 | 6FX5/8002-5CS54 | 6FX5/8002-5DS51 | 6FX5/8002-5DG51 | 6FX5/8002-5CG12 |
6FX5/8002-5CA01 | 6FX5/8002-5DA01 | 6FX5/8002-5DS61 | 6FX5/8002-5DN01 | 6FX5/8002-5CG13 |
6FX5/8002-5DA51 | 6FX5/8002-5DA05 | 6FX5/8002-2AH00 | 6FX5/8002-5DN05 | 6FX5/8002-5CG21 |
6FX5/8002-5CN01 | 6FX5/8002-5DA11 | 6FX5/8002-2AH04 | 6FX5/8002-5DN11 | 6FX5/8002-5CG22 |
6FX5/8002-5CN05 | 6FX5/8002-5DA13 | 6FX5/8002-2AH10 | 6FX5/8002-5DN21 | 6FX5/8002-5CG23 |
6FX5/8002-2CH00 | 6FX5/8002-5DA15 | 6FX5/8002-2AH11 | 6FX5/8002-5DN31 | 6FX5/8002-5CG31 |
6FX5/8002-2EQ14 | 6FX5/8002-5DA21 | 6FX5/8002-2CA11 | 6FX5/8002-5DN41 | 6FX5/8002-5CG32 |
6FX5/8002-5CA05 | 6FX5/8002-5DA28 | 6FX5/8002-2CA12 | 6FX5/8002-5DN51 | 6FX5/8002-5CG41 |
6FX5/8002-5CA11 | 6FX5/8002-5DA31 | 6FX5/8002-2CA14 | 6FX5/8002-5DN61 | 6FX5/8002-5CG42 |
6FX5/8002-5CA13 | 6FX5/8002-5DA38 | 6FX5/8002-2CA15 | 6FX5/8002-5CS13 | 6FX5/8002-5CG52 |
6FX5/8002-5CA15 | 6FX5/8002-5DA41 | 6FX5/8002-2CA31 | 6FX5/8002-2EQ00 | 6FX5/8002-5CG61 |
6FX5/8002-5CA21 | 6FX5/8002-5DA58 | 6FX5/8002-2CA34 | 6FX5/8002-2EQ10 | 6FX5/8002-5CG62 |
6FX5/8002-5DG33 |