Industrial Communication for Public Buses


Modern bus manufactures have been affected by the growing demands for higher data communication inside of their vehicles. Safety in case of fire has also recently become a very important topic. There are different applications in city and intercity buses as well as coaches, which include informative screens, ticket systems, payment terminals, cameras, internet access points, or multimedia applications. All of this has increased the volume of data. Flexible Ethernet cables are used to transfer it. Halogen-free versions are preferred to ensure the passengers’ safety.
There are additional requirements like the R118 regulation and to be flame retardant.
Your challenges our solutions
- Cable solutions for Cat. 5, 5e, 6, 6a, 7
- Compact and flexible cables for easier installation inside of the bus
- Customized lengths of Ethernet patch cords according to customer needs
- Products according to R118 regulation
- Wide range of halogen-free, flame retardant products
- International standards and approvals
Connection solutions are our mission
Ethernet cables
- ETHERLINE® FD P CAT.5e
- ETHERLINE® PN Cat.5e FRNC FLEX FC
- UNITRONIC® LAN 200 SF/UTP Cat.5eLSZH FLEX
- ETHERLINE® FD P CAT.6 4X2XAWG26
- ETHERLINE® Cat. 6A FL09YBC11Y 4x2x0,22sn
- ETHERLINE® Cat. 7 FL09YBC11Y
Field mountable connectors