Flexiprint LF0 0.25-0.75 WH
Laser printing label; For cross-section (min./max.): 0.25mm² - 0.75mm²; Wide labelling area: 13.1mm; Number of characters: 7; white; Halogenfree
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Laser printing label
Type of packaging
Cardboard packagingLarge packaging
Delivery Unit
1.000
pieces per PU
4500 pc.
Number of pages per PU
75
Number of labels per side
60
Assembly type
push on
Printable with
Laser Printer
Printing procedure
Laser Printing
Time of installation
Before installation
Marking for
CoresFibre optic cablesCables
Product Design
Number of characters
7
Label type
Cable Label
width printable area
13.1 mm
Overall width
22.9 mm
Overall height
5.2 mm
thickness
0.175 mm
For cross-section (min.)
0.25 mm²
For cross-section (max.)
0.75 mm²
Label material
Polyester
Colour
white
Product Characteristics
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
No
UV-resistant
Yes
Acid-resistant
No
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Waterproof
Yes
Self adhesive
No
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
Ecolab certified
No
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Flexiprint LF
Article number | For cross-section (min.) | For cross-section (max.) | width printable area | Number of characters | pieces per PU |
---|---|---|---|---|---|
83254406 | 0.25 mm² | 0.75 mm² | 13.1 mm | 7 | 4500 pc. |
83254410 | 0.25 mm² | 0.75 mm² | 13.1 mm | 7 | 600 pc. |
83254416 | 0.25 mm² | 0.75 mm² | 13.1 mm | 7 | 600 pc. |
83254420 | 0.75 mm² | 1.5 mm² | 11.2 mm | 7 | 4500 pc. |
83254426 | 0.75 mm² | 1.5 mm² | 11.2 mm | 7 | 4500 pc. |
83254430 | 0.75 mm² | 1.5 mm² | 11.2 mm | 7 | 600 pc. |
83254436 | 0.75 mm² | 1.5 mm² | 11.2 mm | 7 | 600 pc. |
83254440 | 0.75 mm² | 1.5 mm² | 22 mm | 15 | 2250 pc. |
83254446 | 0.75 mm² | 1.5 mm² | 22 mm | 15 | 2250 pc. |
83254447 | 0.75 mm² | 1.5 mm² | 22 mm | 15 | 300 pc. |
83254448 | 0.75 mm² | 1.5 mm² | 22 mm | 15 | 300 pc. |
83254460 | 1.5 mm² | 2.5 mm² | 11.2 mm | 7 | 4500 pc. |
83254466 | 1.5 mm² | 2.5 mm² | 11.2 mm | 7 | 4500 pc. |
83254470 | 1.5 mm² | 2.5 mm² | 11.2 mm | 7 | 600 pc. |
83254476 | 1.5 mm² | 2.5 mm² | 11.2 mm | 7 | 600 pc. |
83254480 | 1.5 mm² | 2.5 mm² | 22 mm | 15 | 2250 pc. |
83254486 | 1.5 mm² | 2.5 mm² | 22 mm | 15 | 2250 pc. |
83254487 | 1.5 mm² | 2.5 mm² | 22 mm | 15 | 300 pc. |
83254488 | 1.5 mm² | 2.5 mm² | 22 mm | 15 | 300 pc. |
83254500 | 2.5 mm² | 6 mm² | 11 mm | 7 | 4500 pc. |
83254506 | 2.5 mm² | 6 mm² | 11 mm | 7 | 4500 pc. |
83254510 | 2.5 mm² | 6 mm² | 11 mm | 7 | 300 pc. |
83254516 | 2.5 mm² | 6 mm² | 11 mm | 7 | 300 pc. |
83254520 | 6 mm² | 16 mm² | 17 mm | 7 | 2250 pc. |
83254526 | 6 mm² | 16 mm² | 17 mm | 7 | 2250 pc. |
83254530 | 6 mm² | 16 mm² | 17 mm | 7 | 200 |
83254536 | 6 mm² | 16 mm² | 17 mm | 7 | 200 |
83280005 | 0.25 mm² | 0.75 mm² | 13.1 mm | 7 | 4500 pc. |