LF0 YE fl-print 0.25-0.75mm YE
Laser printing label; For cross-section (min./max.): 0.25mm² - 0.75mm²; Wide labelling area: 13.1mm; Number of characters: 7; yellow; Halogenfree

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83280005
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
LF0 YE fl-print 0.25-0.75mm YE Laser printing label -  Primary Image
LF0 YE fl-print 0.25-0.75mm YE Laser printing label -  Primary Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Secondary Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Secondary Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Other Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Other Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Other Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Other Image LF0 YE fl-print 0.25-0.75mm YE Laser printing label -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Laser printing label

Packaging type

Cardboard packaging
Large packaging

Delivery Unit

1.000

pieces per PU

4500 pc.

Number of pages per PU

75

Number of labels per side

60

Assembly type

push on

Printable with

Laser Printer

Printing procedure

Laser Printing

Time of installation

Before installation

Marking for

Cores
Fibre optic cables
Cables

Product Design

Number of characters

7

Label type

Cable Label

Wide labelling area

13.1 mm

Overall width

22.9 mm

Overall height

5.2 mm

thickness

0.175 mm

For cross-section (min.)

0.25 mm²

For cross-section (max.)

0.75 mm²

Label material

Polyester

Colour

yellow

Product Characteristics

Temperature min.

-40 °C

Temperature max.

125 °C

Flame-retardant

No

UV-resistant

Yes

Acid-resistant

No

Alkali-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof

Yes

Self adhesive
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Flexiprint LF

Article number For cross-section (min.) For cross-section (max.) Wide labelling area Number of characters pieces per PU
83254406 0.25 mm² 0.75 mm² 13.1 mm 7 4500 pc.
83254410 0.25 mm² 0.75 mm² 13.1 mm 7 600 pc.
83254416 0.25 mm² 0.75 mm² 13.1 mm 7 600 pc.
83254420 0.75 mm² 1.5 mm² 11.2 mm 7 4500 pc.
83254426 0.75 mm² 1.5 mm² 11.2 mm 7 4500 pc.
83254430 0.75 mm² 1.5 mm² 11.2 mm 7 600 pc.
83254436 0.75 mm² 1.5 mm² 11.2 mm 7 600 pc.
83254440 0.75 mm² 1.5 mm² 22 mm 15 2250 pc.
83254446 0.75 mm² 1.5 mm² 22 mm 15 2250 pc.
83254447 0.75 mm² 1.5 mm² 22 mm 15 300 pc.
83254448 0.75 mm² 1.5 mm² 22 mm 15 300 pc.
83254460 1.5 mm² 2.5 mm² 11.2 mm 7 4500 pc.
83254466 1.5 mm² 2.5 mm² 11.2 mm 7 4500 pc.
83254470 1.5 mm² 2.5 mm² 11.2 mm 7 600 pc.
83254476 1.5 mm² 2.5 mm² 11.2 mm 7 600 pc.
83254480 1.5 mm² 2.5 mm² 22 mm 15 2250 pc.
83254486 1.5 mm² 2.5 mm² 22 mm 15 2250 pc.
83254487 1.5 mm² 2.5 mm² 22 mm 15 300 pc.
83254488 1.5 mm² 2.5 mm² 22 mm 15 300 pc.
83254500 2.5 mm² 6 mm² 11 mm 7 4500 pc.
83254506 2.5 mm² 6 mm² 11 mm 7 4500 pc.
83254510 2.5 mm² 6 mm² 11 mm 7 300 pc.
83254516 2.5 mm² 6 mm² 11 mm 7 300 pc.
83254520 6 mm² 16 mm² 17 mm 7 2250 pc.
83254526 6 mm² 16 mm² 17 mm 7 2250 pc.
83254530 6 mm² 16 mm² 17 mm 7 200
83254536 6 mm² 16 mm² 17 mm 7 200
83280005 0.25 mm² 0.75 mm² 13.1 mm 7 4500 pc.
Show less
Show all

Why Choose Lapp