Org.shrink. 25.4/12.7-50mm ZH
Shrink hose label; Cable diameter: 12.7mm - 25.4mm; Overall width: 50mm; Polyolefin; yellow; Halogenfree
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Shrink hose label
Packaging type
Pulley
Delivery Unit
1.000
Number of labels per roll
300
Assembly type
shrink
Printable with
Thermal transfer printerEOS 5SQUIX
Printing procedure
Thermal Transfer Marking
Time of installation
Before installation
Marking for
CoresCables
Product Design
Label type
Shrink tube
Overall width
50 mm
Material
Polyolefin
Perforated
Yes
Shrinkage range (min.)
12.7 mm
shrinkage range (max.)
25.4 mm
shrinking ratio
2:1
Colour
yellow
Product Characteristics
Temperature min.
-55 °C
Temperature max.
105 °C
Shrinking temperature
90 °C
Flame-retardant
No
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
Tested for fire protection for railway vehicles
Yes
Fire protection for railway vehicles hazard level
EN 45545-2 HL3
Standard for railway vehicles
EN 45545-2 HL3
Ecolab certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Organized shrink tube - halogenfree
Article number | Number of labels per roll | |||
---|---|---|---|---|
83260080 | 1000 | |||
83260081 | 1000 | |||
83260082 | 1000 | |||
83260083 | 1000 | |||
83260084 | 500 | |||
83260085 | 500 | |||
83260086 | 500 | |||
83260087 | 300 | |||
83260088 | 100 | |||
83260089 | 100 | |||
83260090 | 1000 | |||
83260091 | 1000 | |||
83260092 | 1000 | |||
83260093 | 1000 | |||
83260094 | 500 | |||
83260095 | 500 | |||
83260096 | 500 | |||
83260097 | 300 | |||
83260098 | 100 | |||
83260099 | 100 | |||
83260100 | 2000 | |||
83260101 | 2000 | |||
83260102 | 2000 | |||
83260103 | 2000 | |||
83260104 | 1000 | |||
83260105 | 1000 | |||
83260106 | 1000 | |||
83260107 | 600 | |||
83260225 | 4000 | |||
83260226 | 4000 | |||
83260227 | 4000 | |||
83260228 | 3000 | |||
83260229 | 3000 | |||
83260230 | 3000 |