Org.shrink. 2.4/1.2-50mm ZH YE
Shrink hose label; Cable diameter: 1.2mm - 2.4mm; Overall width: 50mm; Polyolefin; yellow; Halogenfree

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83260080
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Org.shrink. 2.4/1.2-50mm ZH YE Shrink hose label -  Primary Image
Org.shrink. 2.4/1.2-50mm ZH YE Shrink hose label -  Primary Image Org.shrink. 2.4/1.2-50mm ZH YE Shrink hose label -   Other Image
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
acid resistance
acid resistance
cold resistance
cold resistance

Technical Attributes

General Information

Brand

FLEXIMARK®

Product type

Shrink hose label

Packaging type

Pulley

Delivery Unit

1.000

Number of labels per roll

1000

Assembly type

shrink

Printable with

Thermal transfer printer
EOS 5
SQUIX

Printing procedure

Thermal Transfer Marking

Time of installation

Before installation

Marking for

Cores
Cables

Product Design

Label type

Shrink tube

Overall width

50 mm

Material

Polyolefin

Perforated

Yes

Shrinkage range (min.)

1.2 mm

shrinkage range (max.)

2.4 mm

shrinking ratio

2:1

Colour

yellow

Product Characteristics

Temperature min.

-55 °C

Temperature max.

105 °C

Shrinking temperature

90 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

Yes

Alkali-resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

salt water resistant

Yes

Waterproof

Yes

Certifications and Standards

CE marked

No

UKCA marked

No

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

Tested for fire protection for railway vehicles

Yes

Fire protection for railway vehicles hazard level

EN 45545-2 HL3

Standard for railway vehicles

EN 45545-2 HL3
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Organized shrink tube - halogenfree

Show less
Show all
ACCESSORIES

Why Choose Lapp