HOT-AIR GUN HG 2320 E
Hot-air gun
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61801246
Benefits
- One hand operation is possible
- Four memo programs
- Optical LCD temperature and speed display
- High-performance, electronically regulated professional hot-air blower with continuous air flow and temperature regulation and LCD display
- Display of the heat remainders prevents burns
Applications
- Robust housing for manual and stationary operation.
- Control cabinets and equipment wiring
Show less
Show all
Technical Attributes
General Information
Product type
Hot-air gun
Weight
10.000 g
Type of packaging
Case
Delivery Unit
1.000
Product Design
Total length
253 mm
Overall width
87 mm
Overall height
200 mm
length power cord
3 m
Length of case
395 mm
total width case
100 mm
Case height
320 mm
Product Characteristics
attainable air temperature
650 °C
heating capacity (max.)
2300 W
Air volume (min.)
150 l/min
air volume (max.)
500 l/min
lifetime of the motor
1000 h
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HG 2320 hot-air pistol
Article number | Product type |
---|---|
61801246 | Hot-air gun |
Show less
Show all
ACCESSORIES