Thermoprint EOS5/300
Thermal transfer printer
Technical Attributes
General Information
Product type
Thermal transfer printer
Scope of delivery
including USB power cableincluding softwareincluding operating manualincluding Windows driver
Delivery Unit
1.000
Product Design
Total length
264 mm
Overall width
412 mm
Overall height
245 mm
core diameter label rolls (min.)
38 mm
core diameter label rolls (max.)
76 mm
carrier width label rolls (max.)
116 mm
carrier width label rolls (min.)
10 mm
Coloured ribbon running length (max.)
360 m
material thickness label rolls (max.)
0.6 mm
Material thickness of label roll (min.)
0.05 mm
Print speed (max.)
150 mm/s
Product Characteristics
Print resolution
300 DPI
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
Yes
UL certification
according to UL 60950 (e-file number: E311215)
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA-C22.2 No. 60950 (e-file number: E311215)
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Thermoprinter EOS5/300
Article number | core diameter label rolls (max.) | |
---|---|---|
83259532 | 76 mm |