Cablelabel PUR 75x25mm GN
Label for thermal transfer marking; Overall width: 75mm; Overall height: 25mm; green; Polyurethane

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
83280274
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Cablelabel PUR 75x25mm GN Label for thermal transfer marking -  Primary Image
Cablelabel PUR 75x25mm GN Label for thermal transfer marking -  Primary Image Cablelabel PUR 75x25mm GN Label for thermal transfer marking -   Secondary Image Cablelabel PUR 75x25mm GN Label for thermal transfer marking -   Secondary Image Cablelabel PUR 75x25mm GN Label for thermal transfer marking -   Secondary Image Cablelabel PUR 75x25mm GN Label for thermal transfer marking -   Other Image Cablelabel PUR 75x25mm GN Label for thermal transfer marking -   Other Image Cablelabel PUR 75x25mm GN Label for thermal transfer marking -   Other Image
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
FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Pulley

Delivery Unit

1.000

Number of labels per roll

500

Assembly type

with 2 cable ties

Printable with

Thermal transfer printer
EOS 5
SQUIX

Printing procedure

Thermal Transfer Marking

Marking for

Cores
Cables

Product Design

Label type

Cable Label

Label design

Rectangular

Overall width

75 mm

Overall height

25 mm

Label material

Polyurethane

Material label shortname

PUR

Colour

green

Product Characteristics

Short term temperature max.

125 °C

Temperature min.

-50 °C

Temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

Yes

Chemical resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof

Yes

Self adhesive

No

elongation at break

400 %
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Cablelabel PUR

Show less
Show all
ACCESSORIES

Why Choose Lapp