Cablelabel PUR 60x10mm YE
Label for thermal transfer marking; Overall width: 60mm; Overall height: 10mm; yellow; Polyurethane

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83260191
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
Cablelabel PUR 60x10mm YE Label for thermal transfer marking -  Primary Image
Cablelabel PUR 60x10mm YE Label for thermal transfer marking -  Primary Image Cablelabel PUR 60x10mm YE Label for thermal transfer marking -   Secondary Image Cablelabel PUR 60x10mm YE Label for thermal transfer marking -   Secondary Image Cablelabel PUR 60x10mm YE Label for thermal transfer marking -   Secondary Image Cablelabel PUR 60x10mm YE Label for thermal transfer marking -   Other Image Cablelabel PUR 60x10mm YE Label for thermal transfer marking -   Other Image Cablelabel PUR 60x10mm YE Label for thermal transfer marking -   Other Image
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
FLEXIMARK®

Product type

Label for thermal transfer marking

Packaging type

Pulley

Delivery Unit

1.000

Number of labels per roll

1000

Assembly type

with 2 cable ties

Printable with

Thermal transfer printer
EOS 5
SQUIX

Printing procedure

Thermal Transfer Marking

Marking for

Cores
Cables

Product Design

Label type

Cable Label

Label design

Rectangular

Overall width

60 mm

Overall height

10 mm

Label material

Polyurethane

Material label shortname

PUR

Colour

yellow

Product Characteristics

Short term temperature max.

125 °C

Temperature min.

-50 °C

Temperature max.

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-0

UV-resistant

Yes

Chemical resistant

Yes

hydrolysis resistant

Yes

Halogenfree

Yes

Oil-resistant

Yes

Waterproof

Yes

Self adhesive

No

elongation at break

400 %
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from FLEXIMARK® Cablelabel PUR

Show less
Show all
ACCESSORIES

Why Choose Lapp