SILVYN® LCG-M 16X1.5/2
Conduit gland; M 16; Suitable for protective cable conduit size: 16; Halogenfree; UV-resistant; IP 65;
Benefits
- Especially for demanding environments with high requirements for mechanical and chemical stability.
- Allows protection class IP 65 due to the reliable sealing of the housing.
Applications
- For secure attachment of a protective cable conduit to the outer wall of a housing/application or to a holder.
- For use with SILVYN® protective cable conduits LCC-2 and LCCH-2.
- Withstands high chemical and mechanical loads.
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Including lock nut
No
Including o-ring
No
Delivery Unit
10.000
Product Design
Suitable protective cable conduit
SILVYN® LCCH-2
Suitable for protective cable conduit size
16
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Straight
Total length
21 mm
Clear width
11.5 mm
Thread type
Metric
Thread size
M 16
Pitch of thread
1,5
Thread length
12 mm
Thread standard
DIN EN 60423
Wrench width 1
26 mm
Wrench size 2
24 mm
EMC screening
No
Sealing material
Polyamide
Sealing material, short form
PA
Screw-in sleeve material
Brass
Gland body material
Brass
Cable gland body material, short form
CuZn
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-50 °C
Temperature max.
135 °C
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
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.