SILVYN® LCG-M 16X1.5/1
Conduit gland; M 16; Suitable for protective cable conduit size: 12; Halogenfree; UV-resistant; IP 65;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
55503221
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LCG-M 16X1.5/1 Conduit gland -  Primary Image
SILVYN® LCG-M 16X1.5/1 Conduit gland -  Primary Image SILVYN® LCG-M 16X1.5/1 Conduit gland -   Other Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Especially for demanding environments with high requirements for mechanical and chemical stability.
  • Allows protection class IP 65 due to the reliable sealing of the housing.

Applications

  • For secure attachment of a protective cable conduit to the outer wall of a housing/application or to a holder.
  • For use with SILVYN® protective cable conduits LCC-2 and LCCH-2.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Including lock nut

No

Including o-ring

No

Delivery Unit

10.000

Product Design

Suitable protective cable conduit

SILVYN® LCCH-2

Suitable for protective cable conduit size

12

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Total length

19.8 mm

Clear width

8.6 mm

Thread type

Metric

Thread size

M 16

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

Wrench width 1

22 mm

Wrench size 2

20 mm

EMC screening

No

Sealing material

Polyamide

Sealing material, short form

PA

Screw-in sleeve material

Brass

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 65

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C
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
All articles from SILVYN® LCG-M

Article number Thread size Suitable for protective cable conduit size Delivery Unit
55503220 M 12 10 10
55503221 M 16 12 10
55503222 M 16 16 10
55503223 M 20 16 10
55503224 M 20 20 10
55503225 M 25 25 10
55503226 M 32 32 2
55503227 M 40 40 1
55503228 M 50 50 1
Show less
Show all

Why Choose Lapp