END SLEEVES AHI DIN N 4/10 GY
End sleeve; suitable crimp-insert: PEW 12.090; for cross-section: 4mm²; Total length: 17.5mm; grey; Electrolytic copper Tin-plated
Benefits
- Funnel-shaped opening makes it easy to slip them onto the strands
- The conductor is permanently connected to the collar by crimping
Applications
- Control cabinets and equipment wiring
- For cables with category 2,5 and 6 conductors
- Not suitable for solid conductors
Technical Attributes
General Information
Product type
End sleeve
Type of packaging
Bag
Delivery Unit
500.000
suitable crimp-insert
PEW 12.090
Product Design
Total length
17.5 mm
for cross-section
4 mm²
material connector
Electrolytic copper
material isolation
Polypropylene
Surface protection
Tin-plated
Colour
grey
cable lug design
End sleeve
Product Characteristics
Temperature min.
-5 °C
Temperature max.
105 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
No
Chemical resistant
Yes
Corrosion-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UL recognised
No
UL listed
Yes
UL certification
according to UL 486F (e-file number: E507990)
UL category control number
ZMLF7
cUR recognized
No
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 291-14 (e-file number: E507990)
CSA certified
No
VDE certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Conductor end sleeves AHI, insulated
Article number | suitable crimp-insert | for cross-section | Colour | Delivery Unit | |
---|---|---|---|---|---|
61721866 | PEW 12.090 | 0.25 mm² | light blue | 500 | |
61721867 | PEW 12.090 | 0.25 mm² | light blue | 500 | |
61721868 | PEW 12.090 | 0.34 mm² | turquoise | 500 | |
61721869 | PEW 12.090 | 0.34 mm² | turquoise | 500 | |
61721871 | PEW 12.090 | 0.5 mm² | orange | 500 | |
61721880 | PEW 12.090 | 0.75 mm² | white | 500 | |
61721890 | PEW 12.090 | 1 mm² | yellow | 500 | |
61721900 | PEW 12.090 | 1.5 mm² | red | 500 | |
61721910 | PEW 12.090 | 1.5 mm² | red | 500 | |
61721940 | PEW 12.090 | 6 mm² | black | 100 | |
61721950 | PEW 12.090 | 6 mm² | black | 100 | |
61721960 | PEW 12.091 | 10 mm² | ivory | 100 | |
61721970 | PEW 12.091 | 10 mm² | ivory | 100 | |
61721980 | PEW 12.091 | 16 mm² | green | 100 | |
61721990 | PEW 12.091 | 16 mm² | green | 100 | |
61746720 | PEW 12.090 | 1.5 mm² | red | 500 | |
61746770 | PEW 12.091 | 25 mm² | brown | 50 | |
61746780 | PEW 12.091 | 25 mm² | brown | 50 | |
61746790 | PEW 12.331 | 35 mm² | beige | 50 | |
61746800 | PEW 12.331 | 35 mm² | beige | 50 | |
61801580 | PEW 12.090 | 0.5 mm² | white | 500 | |
61801590 | PEW 12.090 | 0.5 mm² | white | 500 | |
61801600 | PEW 12.090 | 0.5 mm² | white | 500 | |
61801620 | PEW 12.090 | 0.75 mm² | grey | 500 | |
61801630 | PEW 12.090 | 0.75 mm² | grey | 500 | |
61801640 | PEW 12.090 | 0.75 mm² | grey | 500 | |
61801650 | PEW 12.090 | 0.75 mm² | grey | 500 | |
61801660 | PEW 12.090 | 1 mm² | red | 500 | |
61801670 | PEW 12.090 | 1 mm² | red | 500 | |
61801680 | PEW 12.090 | 1 mm² | red | 500 | |
61801690 | PEW 12.090 | 1 mm² | red | 500 | |
61801700 | PEW 12.090 | 1.5 mm² | black | 500 | |
61801710 | PEW 12.090 | 1.5 mm² | black | 500 | |
61801720 | PEW 12.090 | 1.5 mm² | black | 500 | |
61801730 | PEW 12.090 | 1.5 mm² | black | 500 | |
61801750 | PEW 12.090 | 2.5 mm² | blue | 500 | |
61801760 | PEW 12.090 | 2.5 mm² | blue | 500 | |
61801770 | PEW 12.090 | 2.5 mm² | blue | 500 | |
61801780 | PEW 12.090 | 4 mm² | grey | 500 | |
61801790 | PEW 12.090 | 4 mm² | grey | 500 | |
61801800 | PEW 12.090 | 4 mm² | grey | 100 | |
61801810 | PEW 12.090 | 6 mm² | yellow | 100 | |
61801820 | PEW 12.090 | 6 mm² | yellow | 100 | |
61801830 | PEW 12.091 | 10 mm² | red | 100 | |
61801840 | PEW 12.091 | 10 mm² | red | 100 | |
61801850 | PEW 12.091 | 16 mm² | blue | 100 | |
61801860 | PEW 12.091 | 16 mm² | blue | 100 | |
61801870 | PEW 12.091 | 25 mm² | yellow | 50 | |
61801890 | PEW 12.091 | 25 mm² | yellow | 50 | |
61801900 | PEW 12.331 | 35 mm² | red | 50 | |
61801920 | PEW 12.331 | 35 mm² | red | 50 | |
61801930 | PEW 12.331 | 50 mm² | blue | 50 | |
61801940 | PEW 12.331 | 50 mm² | blue | 50 | |
61801950 | PEW 12S.093 | 70 mm² | yellow | 25 | |
61801960 | PEW 12S.093 | 70 mm² | yellow | 25 | |
61801970 | PEW 12S.093 | 95 mm² | red | 25 | |
61801980 | PEW 12S.093 | 120 mm² | blue | 25 | |
61801990 | PEW 12S.093 | 150 mm² | yellow | 25 |