CRIMPING INSERT 13DB8 SYSTEM 1300
Crimping insert; Conductor cross-section for cross-section: 10mm²Crimping profile: DUAL; for crimping tool: PVX 1300
Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61795982
Item not in stock, but available on backorder
corrosion resistant
Applications
- Pressing dies for V 1311 and PVX 1300 for crimping cable lugs (KRT/KRF) and butt connectors (KST/KSF)
Show less
Show all
Technical Attributes
General Information
Product type
Crimping insert
Scope of delivery
without crimping tool
Delivery Unit
1.000
for crimping tool
PVX 1300
crimping insert for
Tube cable lug KRF
Product Design
for pressing
Tube cable lug
For KRF-KST cross-section
300 mm²
For KRT-KST cross-section
400 mm²
for cross-section
10 mm²
Material
Steel
Surface protection
Burnished
Crimping profile
DUAL
Product Characteristics
Corrosion-resistant
Yes
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Dies for system 1311 and 1300
Article number | For cross-section (min.) | For cross-section (max.) | for cross-section | Crimping profile | for crimping tool |
---|---|---|---|---|---|
61795950 | 10 mm² | Hexagon | V 1311 | ||
61795951 | 10 mm² | Hexagon | V 1311 | ||
61795952 | 50 mm² | DUAL | PVX 1300 | ||
61795960 | 16 mm² | Hexagon | V 1311 | ||
61795970 | 16 mm² | Hexagon | V 1311 | ||
61795971 | 25 mm² | Hexagon | V 1311 | ||
61795972 | 25 mm² | Hexagon | V 1311 | ||
61795980 | 35 mm² | Hexagon | V 1311 | ||
61795981 | 35 mm² | Hexagon | V 1311 | ||
61795982 | 10 mm² | DUAL | PVX 1300 | ||
61795983 | 16 mm² | DUAL | PVX 1300 | ||
61795984 | 25 mm² | DUAL | PVX 1300 | ||
61795985 | 70 mm² | DUAL | PVX 1300 | ||
61795986 | 150 mm² | DUAL | PVX 1300 | ||
61795987 | 240 mm² | DUAL | PVX 1300 | ||
61795988 | 300 mm² | DUAL | PVX 1300 | ||
61795990 | 50 mm² | Hexagon | V 1311 | ||
61795991 | 50 mm² | Hexagon | V 1311 | ||
61796000 | 70 mm² | Hexagon | V 1311 | ||
61796001 | 70 mm² | Hexagon | V 1311 | ||
61796010 | 95 mm² | Hexagon | V 1311 | ||
61796020 | 120 mm² | Hexagon | V 1311 | ||
61796021 | 95 mm² | Hexagon | V 1311 | ||
61796030 | 95 mm² | Hexagon | V 1311 | ||
61796031 | 185 mm² | Hexagon | V 1311 | ||
61796032 | 150 mm² | Hexagon | V 1311 | ||
61796042 | 150 mm² | Hexagon | V 1311 | ||
61796043 | 240 mm² | Hexagon | V 1311 | ||
61796044 | 240 mm² | Hexagon | V 1311 | ||
61796045 | 240 mm² | Hexagon | V 1311 | ||
61796046 | 400 mm² | Hexagon | V 1311 | ||
61796047 | 185 mm² | Hexagon | V 1311 | ||
61813871 | 120 mm² | DUAL | PVX 1300 | ||
61813873 | 185 mm² | DUAL | PVX 1300 | ||
61813874 | 95 mm² | DUAL | PVX 1300 | ||
61813899 | 35 mm² | DUAL | PVX 1300 |
Show less
Show all