CRIMPING INSERT B 22 SYSTEM 1300
Crimping insert; Crimping profile: Hexagon; for crimping tool: PVX 1300, V 1311
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61796030
Applications
- Pressing dies for V 1311 and PVX 1300 for crimping cable lugs (KRT/KRF) and butt connectors (KST/KSF)
Show less
Show all
Technical Attributes
General Information
Product type
Crimping insert
Scope of delivery
without crimping tool
Weight
165.900 g
Delivery Unit
1.000
for crimping tool
V 1311
crimping insert for
Tube cable lug KRFTube cable lug KRT
Product Design
for pressing
Tube cable lug
For KRF-KST cross-section
120 mm²
For KRT-KST cross-section
150 mm²
for cross-section
95 mm²
Material
Steel
Surface protection
Burnished
Crimping profile
Hexagon
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Dies for system 1311 and 1300
Article number | For cross-section (min.) | For cross-section (max.) | for cross-section | Crimping profile | for crimping tool |
---|---|---|---|---|---|
61795950 | 10 mm² | Hexagon | V 1311 | ||
61795951 | 10 mm² | Hexagon | V 1311 | ||
61795952 | 50 mm² | DUAL | PVX 1300 | ||
61795960 | 16 mm² | Hexagon | V 1311 | ||
61795970 | 16 mm² | Hexagon | V 1311 | ||
61795971 | 25 mm² | Hexagon | V 1311 | ||
61795972 | 25 mm² | Hexagon | V 1311 | ||
61795980 | 35 mm² | Hexagon | V 1311 | ||
61795981 | 35 mm² | Hexagon | V 1311 | ||
61795982 | 10 mm² | DUAL | PVX 1300 | ||
61795983 | 16 mm² | DUAL | PVX 1300 | ||
61795984 | 25 mm² | DUAL | PVX 1300 | ||
61795985 | 70 mm² | DUAL | PVX 1300 | ||
61795986 | 150 mm² | DUAL | PVX 1300 | ||
61795987 | 240 mm² | DUAL | PVX 1300 | ||
61795988 | 300 mm² | DUAL | PVX 1300 | ||
61795990 | 50 mm² | Hexagon | V 1311 | ||
61795991 | 50 mm² | Hexagon | V 1311 | ||
61796000 | 70 mm² | Hexagon | V 1311 | ||
61796001 | 70 mm² | Hexagon | V 1311 | ||
61796010 | 95 mm² | Hexagon | V 1311 | ||
61796020 | 120 mm² | Hexagon | V 1311 | ||
61796021 | 95 mm² | Hexagon | V 1311 | ||
61796030 | 95 mm² | Hexagon | V 1311 | ||
61796031 | 185 mm² | Hexagon | V 1311 | ||
61796032 | 150 mm² | Hexagon | V 1311 | ||
61796042 | 150 mm² | Hexagon | V 1311 | ||
61796043 | 240 mm² | Hexagon | V 1311 | ||
61796044 | 240 mm² | Hexagon | V 1311 | ||
61796045 | 240 mm² | Hexagon | V 1311 | ||
61796046 | 400 mm² | Hexagon | V 1311 | ||
61796047 | 185 mm² | Hexagon | V 1311 | ||
61813871 | 120 mm² | DUAL | PVX 1300 | ||
61813873 | 185 mm² | DUAL | PVX 1300 | ||
61813874 | 95 mm² | DUAL | PVX 1300 | ||
61813899 | 35 mm² | DUAL | PVX 1300 |
Show less
Show all