POWER LS1.5 A SCM 3,6MM AU 1,0-2,5
Contact for housing size: ; ; Pin; Crimp termination; For cross-section (min./max.): 2.5mm² - 4mm²; Brass Gold-plated
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Weight
3.840 g
Delivery Unit
0.000
Assembly type
crimp
Electrical Characteristics
Rated current contact
30 A after IEC
Product Design
Contact diameter
3.6 mm
Contact length
35.8 mm
Contact variant
Pin
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Stripping length of the individual wire
10 mm
Connectable conductor cross section min. (AWG)
13 AWG
Connectable conductor cross section max. (AWG)
12 AWG
Min. connectable conductor cross-section (mm2)
2.5 mm²
Max. connectable conductor cross-section (mm2)
4 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour
gold
Product Characteristics
Contact type application
Energy
Certifications and Standards
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
VDE certified
No
Product standard according to IEC
IEC 61984IEC 60352-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Product Family List
All articles from EPIC® POWER LS1.5 Contacts
Article number | Contact variant | Connectable conductor cross section max. (AWG) | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) | Contact type application | Delivery Unit |
---|---|---|---|---|---|---|---|
44429318 | Socket | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy | 10 |
44429319 | Socket | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy | 10 |
44429320 | Socket | 10 AWG | 11 AWG | 6 mm² | 4 mm² | Energy | 10 |
44429321 | Socket | 8 AWG | 9 AWG | 10 mm² | 6 mm² | Energy | 10 |
44429322 | Socket | 17 AWG | 23 AWG | 1 mm² | 0.25 mm² | Energy / Signal | 10 |
44429323 | Socket | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy / Signal | 10 |
44429324 | Socket | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy / Signal | 10 |
44429325 | Socket | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy / Signal | 10 |
44429326 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy | 10 |
44429327 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy | 10 |
44429328 | Pin | 10 AWG | 11 AWG | 6 mm² | 4 mm² | Energy | 10 |
44429329 | Pin | 8 AWG | 9 AWG | 10 mm² | 6 mm² | Energy | 10 |
44429330 | Pin | 17 AWG | 23 AWG | 1 mm² | 0.25 mm² | Energy / Signal | 10 |
44429331 | Pin | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy / Signal | 10 |
44429332 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy / Signal | 10 |
44429333 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy / Signal | 10 |
44429334 | Pin | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy | |
44429335 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy | 10 |
44429336 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy | |
44429337 | Pin | 10 AWG | 11 AWG | 6 mm² | 4 mm² | Energy | 10 |
44429338 | Pin | 8 AWG | 9 AWG | 10 mm² | 6 mm² | Energy | 10 |
44429339 | Pin | 24 AWG | 25 AWG | 0.25 mm² | 0.14 mm² | Energy / Signal | |
44429340 | Pin | 17 AWG | 23 AWG | 1 mm² | 0.25 mm² | Energy / Signal | 10 |
44429341 | Pin | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy / Signal | 10 |
44429342 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy / Signal | |
44429343 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy / Signal |