EPIC® POWER LS1.5 A SCM 2MM AU 1,0-2,5 (1
Contact for housing size: ; ; Pin; Crimp termination; For cross-section (min./max.): 1mm² - 2.5mm²; Brass Gold-plated
Technical Attributes
General Information
Brand
EPIC®
Product type
Contact
Supply type for contacts
Bag
Weight
0.890 g
Delivery Unit
0.000
Assembly type
crimp
Product Design
Contact diameter
2 mm
Contact length
25.2 mm
Contact variant
Pin
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Stripping length of the individual wire
8 mm
Connectable conductor cross section min. (AWG)
17 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
1 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Gold-plated
Material contact surface shortname
Au
Colour
gold
Product Characteristics
Contact type application
Energy / Signal
Certifications and Standards
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
No
cUR recognized
No
VDE certified
No
Product standard according to IEC
IEC 61984IEC 60352-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
Product Family List
All articles from EPIC® POWER LS1.5 Contacts
Article number | Contact variant | Connectable conductor cross section max. (AWG) | Connectable conductor cross section min. (AWG) | Max. connectable conductor cross-section (mm2) | Min. connectable conductor cross-section (mm2) | Contact type application | Delivery Unit |
---|---|---|---|---|---|---|---|
44429318 | Socket | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy | 10 |
44429319 | Socket | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy | 10 |
44429320 | Socket | 10 AWG | 11 AWG | 6 mm² | 4 mm² | Energy | 10 |
44429321 | Socket | 8 AWG | 9 AWG | 10 mm² | 6 mm² | Energy | 10 |
44429322 | Socket | 17 AWG | 23 AWG | 1 mm² | 0.25 mm² | Energy / Signal | 10 |
44429323 | Socket | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy / Signal | 10 |
44429324 | Socket | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy / Signal | 10 |
44429325 | Socket | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy / Signal | 10 |
44429326 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy | 10 |
44429327 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy | 10 |
44429328 | Pin | 10 AWG | 11 AWG | 6 mm² | 4 mm² | Energy | 10 |
44429329 | Pin | 8 AWG | 9 AWG | 10 mm² | 6 mm² | Energy | 10 |
44429330 | Pin | 17 AWG | 23 AWG | 1 mm² | 0.25 mm² | Energy / Signal | 10 |
44429331 | Pin | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy / Signal | 10 |
44429332 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy / Signal | 10 |
44429333 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy / Signal | 10 |
44429334 | Pin | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy | |
44429335 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy | 10 |
44429336 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy | |
44429337 | Pin | 10 AWG | 11 AWG | 6 mm² | 4 mm² | Energy | 10 |
44429338 | Pin | 8 AWG | 9 AWG | 10 mm² | 6 mm² | Energy | 10 |
44429339 | Pin | 24 AWG | 25 AWG | 0.25 mm² | 0.14 mm² | Energy / Signal | |
44429340 | Pin | 17 AWG | 23 AWG | 1 mm² | 0.25 mm² | Energy / Signal | 10 |
44429341 | Pin | 16 AWG | 18 AWG | 1.5 mm² | 0.75 mm² | Energy / Signal | 10 |
44429342 | Pin | 14 AWG | 17 AWG | 2.5 mm² | 1 mm² | Energy / Signal | |
44429343 | Pin | 12 AWG | 13 AWG | 4 mm² | 2.5 mm² | Energy / Signal |