CABLE WEDGE CLAMPS EKK 26
Cable wedge clamp; Cable diameter: 19.0mm - 26.0mm; Number of cables: 1;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52026011
Benefits
- Secure protection without restricting the mobility of the cable cores
- Wide clamping range
Applications
- Simple and reliable mounting clamps for lift control cables
Show less
Show all
Technical Attributes
General Information
Product type
Cable wedge clamp
Scope of delivery
including screwsincluding impact anchorincluding lock washer
Delivery Unit
1.000
Product Design
Number of cables
1
Total length
125.0 mm
Overall width
45.0 mm
Overall height
120.0 mm
For cable outer diameter min.
19.0 mm
For max. cable outer diameter
26.0 mm
Product Characteristics
Halogenfree
No
clamping force (max.)
800 N
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.