CABLE WEDGE CLAMPS EKK 18
Cable wedge clamp; Cable diameter: 15.0mm - 18.0mm; Number of cables: 1;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
52026000
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
CABLE WEDGE CLAMPS EKK 18 Cable wedge clamp -  Primary Image
CABLE WEDGE CLAMPS EKK 18 Cable wedge clamp -  Primary Image
※The product image is a representative product and may differ from the actual product.

Benefits

  • Secure protection without restricting the mobility of the cable cores
  • Wide clamping range

Applications

  • Simple and reliable mounting clamps for lift control cables
Show less
Show all

Technical Attributes

General Information

Product type

Cable wedge clamp

Scope of delivery

including screws
including impact anchor
including lock washer

Delivery Unit

1.000

Product Design

Number of cables

1

Total length

125.0 mm

Overall width

45.0 mm

Overall height

120.0 mm

For cable outer diameter min.

15.0 mm

For max. cable outer diameter

18.0 mm

Product Characteristics

Halogenfree

No

clamping force (max.)

800 N

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from DKK double clamp

Article number Number of cables Delivery Unit
52026000 1 1
52026010 2 1
52026011 1 1
52026012 2 1
Show less
Show all

Why Choose Lapp