SOCKET DETECT L PA
Cable tie mount; for cable tie width: 7.6mm; blue; Polyamide; Halogenfree;
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61724103
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Minimize the risk of product contamination
- The colour blue facilitates visual detection
- Help achieve the HACCP EU-Directive
- Retrievable cable tie sockets with a special polymer compound that activates metal detectors, X-ray equipment and visual detection systems
Applications
- Are recommended for applications using detection systems to detect foreign objects where plastic residuals are not allowed in the finished product
- Food and beverage industry, especially for production and processing equipment of milk and meat products
- Pharmaceutical production
Show less
Show all
Technical Attributes
General Information
Product type
Cable tie mount
Scope of delivery
without screws
Delivery Unit
100.000
pieces per PU
100 pc.
Product Design
Total length
38.0 mm
Overall width
38.0 mm
Bore diameter
4.5 mm
Material
Polyamide
Colour
blue
for cable tie width
7.6 mm
Product Characteristics
Temperature min.
-40 °C
Temperature max.
85 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from Detectable cable tie sockets
Show less
Show all