SOCKET DETECT XS PA
Cable tie mount; for cable tie width: 3.6mm; blue; Polyamide; Halogenfree;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61724100
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SOCKET DETECT XS PA Cable tie mount -  Primary Image
SOCKET DETECT XS PA Cable tie mount -  Primary Image SOCKET DETECT XS PA Cable tie mount -   Secondary Image SOCKET DETECT XS PA Cable tie mount -   Other Image SOCKET DETECT XS PA Cable tie mount -   Other Image
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
  • Minimize the risk of product contamination
  • The colour blue facilitates visual detection
  • Help achieve the HACCP EU-Directive
  • Retrievable cable tie sockets with a special polymer compound that activates metal detectors, X-ray equipment and visual detection systems

Applications

  • Are recommended for applications using detection systems to detect foreign objects where plastic residuals are not allowed in the finished product
  • Food and beverage industry, especially for production and processing equipment of milk and meat products
  • Pharmaceutical production
Show less
Show all

Technical Attributes

General Information

Product type

Cable tie mount

Scope of delivery

without screws

Delivery Unit

100.000

pieces per PU

100 pc.

Product Design

Total length

13.0 mm

Overall width

13.0 mm

Borehole diameter

3.0 mm

Material

Polyamide

with metal parts

Yes

Colour

blue

for cable tie width

3.6 mm

Product Characteristics

Temperature min.

-40 °C

Temperature max.

85 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2
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
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from Detectable cable tie sockets

Article number for cable tie width pieces per PU
61724100 3.6 mm 100 pc.
61724101 3.6 mm 100 pc.
61724102 4.8 mm 100 pc.
61724103 7.6 mm 100 pc.
61724104 4.8 mm 100 pc.
61724105 4.7 mm 100 pc.
61724106 9.0 mm 100 pc.
61724107 3.6 mm 100 pc.
61724108 7.6 mm 100 pc.
61724109 4.8 mm 1000 pc.
61724110 4.8 mm 100 pc.
61724111 7.6 mm 100 pc.
Show less
Show all

Why Choose Lapp