SILVYN® KLICK-Y PA6 2X13 / 1X16 GY
Y-connector; Polyamide; Halogenfree; IP 68, IP 69
Benefits
- Fast assembly
- Easy to disassemble
- High-tensile
- Easy combination of different conduit sizes
Applications
- In combination with protective conduit
- SILVYN® RILL PA 6
- SILVYN® RILL PA 12
- Y-distributor for SILVYN® RILL conduits
Technical Attributes
General Information
Brand
SILVYN®
Product type
Y-connector
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
10.000
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Conduit fitting design
Y-piece
Overall width
42 mm
Overall height
71 mm
Sealing material
Thermoplastic elastomers
Sealing material, short form
TPE
Material body
Polyamide
Material body shortname
PA
Colour
grey
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
115 °C
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
GGVS certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.