SILVYN® KLICK-Y PA6 3X16 GY
Y-connector; Polyamide; Halogenfree; IP 68, IP 69

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
56000130
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® KLICK-Y PA6 3X16 GY Y-connector -  Primary Image
SILVYN® KLICK-Y PA6 3X16 GY Y-connector -  Primary Image
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
UL recognized
UL recognized

Benefits

  • Fast assembly
  • Easy to disassemble
  • High-tensile
  • Easy combination of different conduit sizes

Applications

  • In combination with protective conduit
  • SILVYN® RILL PA 6
  • SILVYN® RILL PA 12
  • Y-distributor for SILVYN® RILL conduits
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Y-connector

Including lock nut

No

Including o-ring

No

Packaging type

Bag

Delivery Unit

10.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Y-piece

Overall width

48 mm

Overall height

80 mm

Sealing material

Thermoplastic elastomers

Sealing material, short form

TPE

Material body

Polyamide

Material body shortname

PA

Colour

grey

Product Characteristics

IP protection rating

IP 68
IP 69

Suitable for EX-applications

No

Temperature min.

-40 °C

Temperature max.

115 °C
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® KLICK-Y

Article number For conduit outer diameter Delivery Unit
56000130 10
56000135 10
61801090 10
61801095 10
61801100 10
61801105 10
61801110 10
61801115 10
Show less
Show all

Why Choose Lapp