SILVYN® KLICK-D 28 GY
Mounting bracket; Nominal size: 28; Polyamide
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61811220
chemical resistance
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Ensures that the conduit is fixed to the conduit-holder
Applications
- In combination with
- SILVYN® KLICK S
- Cover for conduit holder SILVYN® KLICK S
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
50.000
Product Design
Overall height
5 mm
Nominal size
28
Material body
Polyamide
Material body shortname
PA
Colour
grey
RAL colour
RAL 9005
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
105 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-D
Show less
Show all