SILVYN® KLICK-D 10 / 13 GY
Mounting bracket; Nominal size: 10/13; Polyamide
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61811200
chemical resistance
flame-retardant
halogen-free
oil resistant
cold resistance
Benefits
- Ensures that the conduit is fixed to the conduit-holder
Applications
- In combination with
- SILVYN® KLICK S
- Cover for conduit holder SILVYN® KLICK S
Show less
Show all
Technical Attributes
General Information
Brand
SILVYN®
Product type
Mounting bracket
Including lock nut
No
Including o-ring
No
Type of packaging
Bag
Delivery Unit
100.000
Product Design
Overall height
5 mm
Nominal size
10/13
Material body
Polyamide
Material body shortname
PA
Colour
grey
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-40 °C
Temperature max.
105 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 HB
UV-resistant
No
Chemical resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Certifications and Standards
CE marked
No
UKCA marked
No
EHEDG certified
No
Show less
Show all
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SILVYN® KLICK-D
Show less
Show all