J-H(ST)H...BD 10x2x0,8 BMK
Installation cable; 10X2X; 11.3 mm; Halogen-free compound; Shielded; Fixed Installation

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
30017801
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
J-H(ST)H...BD 10x2x0,8 BMK Installation cable -  Primary Image
J-H(ST)H...BD 10x2x0,8 BMK Installation cable -  Primary Image
Interference signals
Interference signals
Flame-retardant
Flame-retardant
Halogen-free
Halogen-free
UKCA marked
UKCA marked
CE marked
CE marked

Benefits

  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • The conductor circuits are well decoupled thanks to the twisted pair (TP) with short lay lengths.

Applications

  • For use in control, regulating and measurement circuits.
  • For installation on, in or under plaster, in brickwork and in stationary concrete.
  • Can be used in dry and damp rooms.
Show less
Show all

Technical Attributes

General Information

Product type

Installation cable

Weight

0.250 kg

Copper index

106.000 kg

Copper index (lb)

712.291 lb

Electrical Characteristics

test voltage conductor/conductor

0.8 kV

Test voltage core/screening

0.8 kV

DC loop resistance at 20°C

73.2 Ω/km

Product Design

J-Telecommunication cables, indoor

J-H(ST)H…BD

Cable dimension

10X2X

Nominal conductor diameter (mm)

0.8 mm

Conductor material

Bare Copper

Including protective conductor

No

Number of pairs

10

Stranding type

Star Quad

Shielded

Yes

Type of overall screen

Aluminium-laminated plastic foil

Nominal outer diameter

11.3 mm

Shape of cable

Round

Core insulation base material

Halogen-free compound

Base material outer sheath

Halogen-free compound

Cable insulation colour

red

Colour outer sheath RAL code

RAL 3000

Core identification

Colours

Core colour code

VDE 0816 (appendix T10)

Product Characteristics

Application area

Fixed Installation

Minimum bending radius, fixed installation

6 x outer diameter

Minimum bending radius in mm, fixed installation

67.8 mm

Temperature, fixed installation

-30 °C to 70 °C

Temperature, occasionally moved

-5 °C to 50 °C

Flame-retardant

Yes

Flame retardance according to

IEC 60332-3-25

UV-resistant

No

Halogenfree

Yes

Zero halogen according to

EN 50267-2-1
EN 50267-2-2

Oil-resistant

No

PWIS-free

Yes

Water resistant

No

Certifications and Standards

CE marked

Yes

UKCA marked

No

EAC certified

Yes

EAC certification number

ЕАЭС N RU Д-DE.АЮ64.В.00130/20, ЕАЭС N RU Д-DE.РА01.В.47116/21

VDE certified

No

CPR fire class

Dca

Flame retardance tested according to UN/ECE-R118

No

Show less
Show all

Documentation

  • Notes

    • Photographs and graphics are not to scale and do not represent detailed images of the respective products.
    • Trade product, not a LAPP product.
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from J-H(ST)H...BD Fire Alarm Cable

Article number Number of pairs Nominal conductor diameter (mm) Nominal outer diameter Copper index Weight
30017798 2 0.8 mm 7 mm 25.000 kg/km 77 kg/km
30017801 10 0.8 mm 11.3 mm 106.000 kg 0.250 kg
Show less
Show all

Why Choose Lapp