TRONIC MODULE SINGLE CORE CART CLIMBER
Single core trolley; including 6 TRONIC modules; H05V-K HAR , H07V-K HAR , H07V-U; Rings/coils capacitance: 12
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
85001639
Benefits
- Mobile transport equipment for single cores provides high flexibility at the installation location and reduces travel distances.
- With specially arranged wheels that make it easier to climb stairs. Carrying heavy loads is no longer necessary.
- Tyres suitable for different surfaces.
- It serves as a practical and safe storage option for multiple single cores, thus allowing a clean and clear workplace.
- Secure unwinding of the cables thanks to no-twist horizontal unwinding.
- Direct material removal at the site allows easier and faster further processing of the single cores.
- Quick and easy re-equipping for user-friendly handling.
- Storage for tools and smaller work equipment is optionally available.
Applications
- For transporting, storing and unwinding single cores.
- Particularly suitable for overcoming stairs and other barriers.
- The 6 TRONIC modules included can be fitted with up to 12 single cores or corresponding Maxi rings.
- Suitable for indoor and outdoor use.
Show less
Show all
Technical Attributes
General Information
Product type
Single core trolley
Scope of delivery
including 6 TRONIC modules
Weight
40.000 kg
Delivery Unit
0.000
Suitable cable
H05V-K
Product Design
Total length
710 mm
Overall width
680 mm
Overall height
1360 mm
For max. cable outer diameter
10 mm
For ring diameter (max.)
295 mm
for cable ring inner diameter (min.)
80 mm
for cable ring inner diameter (max.)
180 mm
for cable ring height (max.)
80 mm
Rings/coils capacitance
12
Material
Steel
Surface protection
Painted
Show less
Show all
Documentation
-
Downloads
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from TRONIC Module Single core cart Climber
Article number | Scope of delivery | Suitable cable | Rings/coils capacitance |
---|---|---|---|
85001639 | including 6 TRONIC modules |
H05V-K |
12 |
Show less
Show all