SKINDICHT® STK PG 9
Sealing insert; Polyvinylchloride; white
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
52020820
oil resistant
cold resistance
Benefits
- Prevents dust and dirt from getting into the housing
Applications
- This dust protector can be placed under the cap nut of the cable gland
Show less
Show all
Technical Attributes
General Information
Brand
SKINDICHT®
Product type
Sealing insert
Type of packaging
Bag
Delivery Unit
500.000
Product Design
Glass-fibre reinforced
No
Outer diameter
13.5 mm
Overall height
0.5 mm
Colour
white
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-20 °C
Max. temperatur
80 °C
Temperature min.
-20 °C
Temperature max.
80 °C
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
- Delivery will be made in the largest possible packing unit (bulk goods), minimum order quantity is one PU.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINDICHT® STK
Show less
Show all