SKINTOP® DV PG 9
Sealing insert; PG 9; black
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53800641
uv-resistant.
chemical resistance
oil resistant
cold resistance
Benefits
- Prevents humidity from seeping into the housing
Applications
- These seals are placed into the sealing ring of the SKINTOP® cable glands
- Preparations
- Protection of unused connection points
Show less
Show all
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Sealing insert
Type of packaging
Bag
Delivery Unit
500.000
Product Design
Slit
No
Outer diameter
8.5 mm
Overall height
7.5 mm
Thread size
PG 9
EMC screening
No
Material
Chloroprene rubber
Colour
black
Product Characteristics
Suitable for EX-applications
No
Min. temperatur
-30 °C
Max. temperatur
100 °C
Temperature min.
-30 °C
Temperature max.
100 °C
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.