MCS 4 F MALE MODULE
Modular system; Cage clamp; Number of contacts: 4; Contacts included; Slots required: 1; For cross-section (min./max.): 0.5mm² - 2.5mm²; 400 V AC rms / DC according to IEC; 14 A according to IEC
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Applications
- Plant engineering
- Printing machines
- Control engineering
Technical Attributes
General Information
Brand
EPIC®
Product type
Modular system
Scope of delivery
including contacts
Contacts included
Yes
Weight
16.824 g
Delivery Unit
10.000
Assembly type
clamp
Electrical Characteristics
Rated voltage
400 V AC rms / DC according to IEC
Rated current
14 A according to IEC
Max. contact resistance
4 mΩ
Protective conductor integrated into insert
No
Product Design
Number of contacts
4
Number of power contacts
4
Slots required
1
Contact insert type
Plug
With protective conductor
No
Screen contact
No
EMC screening
No
Conductor connection type
Cage clamp
Connectable conductor cross section min. (AWG)
20 AWG
Connectable conductor cross section max. (AWG)
14 AWG
Min. connectable conductor cross-section (mm2)
0.5 mm²
Max. connectable conductor cross-section (mm2)
2.5 mm²
Insert material
Polycarbonate
Insert material, short form
PC
Material contact
Brass
Contact material, short form
CuZn
Colour
grey
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Short-term temperature peak
125 °C
Operation temperature min.
-40 °C
Max. operating temperature
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
Halogenfree
No
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.