MCB 3 CM FEMALE MODULE
Modular system; Crimp termination; Number of contacts: 3; Required slots: 1; For cross-section (min./max.): 1.5mm² - 10mm²; 630 V AC rms / DC according to UL/CSA; 40 A according to IEC
Benefits
- The mix of different functions in one plug guarantees high flexibility
- Assembly of individual connectors, suitable for different applications
Applications
- Plant engineering
- Printing machines
- Control engineering
Technical Attributes
General Information
Brand
EPIC®
Product type
Modular system
Scope of delivery
Order contacts separately
Contacts included
No
Weight
9.650 g
Delivery Unit
10.000
Assembly type
clip on
Electrical Characteristics
Rated voltage
630 V AC rms / DC according to UL/CSA
Rated impulse voltage
6 kV AC rms / DC according to IEC 61984
Rated current
40 A according to IEC
Max. contact resistance
2 mΩ
Protective conductor integrated into insert
No
Product Design
Number of contacts
3
Number of power contacts
3
Slots required
1
Contact insert type
Socket
With protective conductor
No
Screen contact
No
EMC screening
No
Conductor connection type
Crimp termination
Connectable conductor cross section min. (AWG)
16 AWG
Connectable conductor cross section max. (AWG)
8 AWG
Min. connectable conductor cross-section (mm2)
1.5 mm²
Max. connectable conductor cross-section (mm2)
10 mm²
Insert material
Polyamide
Insert material, short form
PA
Colour
black
Product Characteristics
Min. number of plug cycles
100
Pollution degree
3
Short-term temperature peak
125 °C
Operation temperature min.
-40 °C
Max. operating temperature
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
Halogenfree
No
Certifications and Standards
CE marked
No
UKCA marked
No
UR recognised
Yes
UR certification
according to UL 1977 (CCN: ECBT2 / e-file number: E75770)
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (CCN: ECBT8 / e-file number: E75770)
cUR category control number
ECBT8
CSA certified
Yes
CSA certification
according to CSA C22.2 No. 182.3
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.