MC BCEM AG 4.0 D=3.6 FEMALE CONTACT
Turned contact; Socket; Crimp termination; For cross-section (min./max.): 4mm² - 4mm²; Brass Silver-plated
Benefits
- Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
- Silver-plated contact surface for low contact resistances and minimum heat generation at the contact.
- UL certification according to technical data enables the product to be used on the North American market.
Applications
- For manufacturing a modular connector insert.
Technical Attributes
General Information
Brand
EPIC®
Product type
Turned contact
Supply type for contacts
Bag
Weight
3.100 g
Delivery Unit
100.000
Assembly type
crimp
Electrical Characteristics
Max. contact resistance
2 mΩ
Product Design
Contact diameter
3.6 mm
Contact variant
Socket
Contact manufacturing method
Machined
Conductor connection type
Crimp termination
Stripping length of the individual wire
10 mm
Connectable conductor cross section min. (AWG)
12 AWG
Connectable conductor cross section max. (AWG)
12 AWG
Connectable conductor cross section (mm2)
4 mm²
Min. connectable conductor cross-section (mm2)
4 mm²
Max. connectable conductor cross-section (mm2)
4 mm²
Material contact
Brass
Contact material, short form
CuZn
Material contact surface
Silver-plated
Material contact surface shortname
Ag
Certifications and Standards
CE marked
No
UKCA marked
No
EAC certified
Not required
EAC certification number
Отказное письмо № 39
UR recognised
Yes
UL category control number
ECBT2
cUR recognized
Yes
cUR certification
according to CSA C22.2 No. 182.3 (e-file number: E75770)
cUR category control number
ECBT8
CSA certified
No
VDE certified
No
Product standard according to IEC
IEC 61984
TÜV certified
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from EPIC® MC 3.6 turned contacts
Article number | Contact variant | Min. connectable conductor cross-section (mm2) | Max. connectable conductor cross-section (mm2) | Delivery Unit |
---|---|---|---|---|
1121000C | Pin | 4 mm² | 4 mm² | 100 |
1121010C | Pin | 6 mm² | 6 mm² | 100 |
1121020C | Pin | 10 mm² | 10 mm² | 100 |
1121060C | Pin | 2.5 mm² | 2.5 mm² | 100 |
1121070C | Pin | 1.5 mm² | 1.5 mm² | 100 |
1121500C | Socket | 4 mm² | 4 mm² | 100 |
1121510C | Socket | 6 mm² | 6 mm² | 100 |
1121520C | Socket | 10 mm² | 10 mm² | 100 |
1121560C | Socket | 2.5 mm² | 2.5 mm² | 100 |
1121570C | Socket | 1.5 mm² | 1.5 mm² | 100 |
44424029 | Cable lug | 16 mm² | 16 mm² | 10 |