SKINTOP® ST-M 50X1.5 RAL 7035 LGY
Cable gland; M 50; Clamping range (min./max.): 27 - 34 mm; Wrench width 1: 55; light grey; IP 68 - 5 bar (30 min), IP 69, IP 66;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
53111460
In stock and estimated delivery in 5 working days
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SKINTOP® ST-M 50X1.5 RAL 7035 LGY Cable gland -  Primary Image
SKINTOP® ST-M 50X1.5 RAL 7035 LGY Cable gland -  Primary Image SKINTOP® ST-M 50X1.5 RAL 7035 LGY Cable gland -   Secondary Image SKINTOP® ST-M 50X1.5 RAL 7035 LGY Cable gland -   Secondary Image
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
TÜV Verband
TÜV Verband
cUL listed US, UL listed US
cUL listed US, UL listed US
VDE certified
VDE certified
LAPP-DNV-Approved-Logo
LAPP-DNV-Approved-Logo

Benefits

  • A product with an impressively wide range of applications thanks to its versatile properties.
  • Highly stable when being turned and closes quickly thanks to its multi-course, flattened trapezoidal thread.
  • If vibration occurs, the permanent vibration protection prevents the domed cap nut from opening.
  • The best possible sealing enables protection classes IP 68 (5 bar) and IP 69.
  • Large, variable clamping range for different cable outer diameters.
  • Extensive range of accessories available.  

Applications

  • For sealing and strain relieving cable insertion into a housing.
  • Material that is highly resistant to oil for harsh industrial environments.
  • The SKINTOP® ST(R) M ISO variants are particularly suitable for thick-walled housings thanks to their particularly long connection thread.
  • Black versions are suitable for outdoor use.
Show less
Show all

Technical Attributes

General Information

Brand

SKINTOP®

Product type

Cable gland

Including lock nut

No

Including o-ring

Yes

Packaging type

Bag

Delivery Unit

5.000

Product Design

For armoured cables

No

Glass-fibre reinforced

No

Number of cable entries

1 pc.

Bending protection

No

Cable gland design

Straight

Total length

62 mm

Clear width

34 mm

Thread type

Metric

Thread size

M 50

Pitch of thread

1,5

Thread length

12 mm

Thread standard

DIN EN 60423

Wrench width 1

55 mm

Wrench size 2

55 mm

Hexagonal edge size

61.6 mm

Min. clamping range

27 mm

Max. clamping range

34 mm

EMC screening

No

Seal type

Conduit Sealing Ring

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Chloroprene rubber

Sealing material, short form

CR

Material body

Polyamide

Material body shortname

PA

Colour

light grey

RAL colour

RAL 7035

Product Characteristics

IP protection rating

IP 68 - 5 bar (30 min)
IP 69
IP 66

NEMA type rating

Type 1
Type 12

Suitable for EX-applications

No

Temperature dynamic min.

-20 °C

Temperature dynamic max.

100 °C

Temperature static min.

-40 °C

Temperature static max.

100 °C

Min. temperatur

-40 °C

Temperature (max.)

100 °C

Flame-retardant

Yes

Flame retardance according to

UL 94 V-2

UV-resistant

No

UV-C resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL AWM certification

according to UL 514B (CCN: QBPZ2 / e-file number: E79903)

UL listed

Yes

UL certification

according to UL 514B (CCN: QBPZ / e-file number: E79903)

cUR recognized

No

cUR certification

according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)

cUL listed

Yes

cUL certification

according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)

CSA certified

No

VDE certified

Yes

VDE registration number

40010604

GGVS certified

Yes

DNV-certified

Yes

DNV certificate number

TAE00002NB
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
All articles from SKINTOP® ST-M / SKINTOP® STR-M

Article number Thread size Thread length Min. clamping range Max. clamping range Wrench width 1 Colour Delivery Unit
53111000 M 12 8 mm 3.5 mm 7 mm 15 mm silver grey 100
53111010 M 16 8 mm 4 mm 10 mm 19 mm silver grey 100
53111020 M 20 9 mm 6 mm 13 mm 25 mm silver grey 100
53111030 M 25 10 mm 8 mm 17 mm 30 mm silver grey 50
53111040 M 32 10 mm 9 mm 21 mm 36 mm silver grey 25
53111050 M 40 10 mm 16 mm 28 mm 46 mm silver grey 10
53111060 M 50 12 mm 27 mm 34 mm 55 mm silver grey 5
53111070 M 63 12 mm 34 mm 45 mm 66 mm silver grey 5
53111100 M 12 8 mm 2 mm 5 mm 15 mm silver grey 100
53111110 M 16 8 mm 3.5 mm 7 mm 19 mm silver grey 100
53111120 M 20 9 mm 4 mm 10 mm 25 mm silver grey 100
53111130 M 25 10 mm 5 mm 13 mm 30 mm silver grey 50
53111140 M 32 10 mm 6 mm 15 mm 36 mm silver grey 25
53111150 M 40 10 mm 9 mm 23 mm 46 mm silver grey 10
53111160 M 50 12 mm 24 mm 29 mm 55 mm silver grey 5
53111170 M 63 12 mm 28 mm 39 mm 66 mm silver grey 5
53111200 M 12 8 mm 3.5 mm 7 mm 15 mm black 100
53111210 M 16 8 mm 4 mm 10 mm 19 mm black 100
53111220 M 20 9 mm 6 mm 13 mm 25 mm black 100
53111230 M 25 10 mm 8 mm 17 mm 30 mm black 50
53111240 M 32 10 mm 9 mm 21 mm 36 mm black 25
53111250 M 40 10 mm 16 mm 28 mm 46 mm black 10
53111260 M 50 12 mm 27 mm 34 mm 55 mm black 5
53111270 M 63 12 mm 34 mm 45 mm 66 mm black 5
53111300 M 12 8 mm 2 mm 5 mm 15 mm black 100
53111310 M 16 8 mm 3.5 mm 7 mm 19 mm black 100
53111320 M 20 9 mm 4 mm 10 mm 25 mm black 100
53111330 M 25 10 mm 5 mm 13 mm 30 mm black 50
53111340 M 32 10 mm 6 mm 15 mm 36 mm black 25
53111350 M 40 10 mm 9 mm 23 mm 46 mm black 10
53111360 M 50 12 mm 24 mm 29 mm 55 mm black 5
53111370 M 63 12 mm 28 mm 39 mm 66 mm black 5
53111400 M 12 8 mm 3.5 mm 7 mm 15 mm light grey 100
53111410 M 16 8 mm 4 mm 10 mm 19 mm light grey 100
53111420 M 20 9 mm 6 mm 13 mm 25 mm light grey 100
53111430 M 25 10 mm 8 mm 17 mm 30 mm light grey 50
53111440 M 32 10 mm 9 mm 21 mm 36 mm light grey 25
53111450 M 40 10 mm 16 mm 28 mm 46 mm light grey 10
53111460 M 50 12 mm 27 mm 34 mm 55 mm light grey 5
53111470 M 63 12 mm 34 mm 45 mm 66 mm light grey 5
53111500 M 12 8 mm 2 mm 5 mm 15 mm light grey 100
53111510 M 16 8 mm 3.5 mm 7 mm 19 mm light grey 100
53111520 M 20 9 mm 4 mm 10 mm 25 mm light grey 100
53111530 M 25 10 mm 5 mm 13 mm 30 mm light grey 50
53111540 M 32 10 mm 6 mm 15 mm 36 mm light grey 25
53111550 M 40 10 mm 9 mm 23 mm 46 mm light grey 10
53111560 M 50 12 mm 24 mm 29 mm 55 mm light grey 5
53111570 M 63 12 mm 28 mm 39 mm 66 mm light grey 5
Show less
Show all
ACCESSORIES

Why Choose Lapp