SKINTOP® ST-M 40X1.5 RAL 7001 SGY
Cable gland; M 40; Clamping range (min./max.): 16 - 28 mm; Wrench width 1: 46; silver grey; IP 68 - 5 bar (30 min), IP 69, IP 66;
Benefits
- A product with an impressively wide range of applications thanks to its versatile properties.
- Highly stable when being turned and closes quickly thanks to its multi-course, flattened trapezoidal thread.
- If vibration occurs, the permanent vibration protection prevents the domed cap nut from opening.
- The best possible sealing enables protection classes IP 68 (5 bar) and IP 69.
- Large, variable clamping range for different cable outer diameters.
- Extensive range of accessories available.
Applications
- For sealing and strain relieving cable insertion into a housing.
- Material that is highly resistant to oil for harsh industrial environments.
- The SKINTOP® ST(R) M ISO variants are particularly suitable for thick-walled housings thanks to their particularly long connection thread.
- Black versions are suitable for outdoor use.
Technical Attributes
General Information
Brand
SKINTOP®
Product type
Cable gland
Including lock nut
No
Including o-ring
Yes
Packaging type
Bag
Delivery Unit
10.000
Product Design
For armoured cables
No
Glass-fibre reinforced
No
Number of cable entries
1 pc.
Bending protection
No
Cable gland design
Straight
Total length
52 mm
Clear width
28 mm
Thread type
Metric
Thread size
M 40
Pitch of thread
1,5
Thread length
10 mm
Thread standard
DIN EN 60423
Wrench width 1
46 mm
Wrench size 2
46 mm
Hexagonal edge size
51.6 mm
Min. clamping range
16 mm
Max. clamping range
28 mm
EMC screening
No
Seal type
Conduit Sealing Ring
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Sealing material
Chloroprene rubber
Sealing material, short form
CR
Material body
Polyamide
Material body shortname
PA
Colour
silver grey
RAL colour
RAL 7001
Product Characteristics
Suitable for EX-applications
No
Temperature dynamic min.
-20 °C
Temperature dynamic max.
100 °C
Temperature static min.
-40 °C
Temperature static max.
100 °C
Min. temperatur
-40 °C
Temperature (max.)
100 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-2
UV-resistant
No
UV-C resistant
Yes
Chemical resistant
Yes
Acid-resistant
No
Halogenfree
No
Oil-resistant
Yes
Impact-resistant
Yes
Vibration protection
Yes
Strain relief
Yes
Certifications and Standards
CE marked
Yes
UL recognised
No
UL AWM certification
according to UL 514B (CCN: QBPZ2 / e-file number: E79903)
UL listed
Yes
UL certification
according to UL 514B (CCN: QBPZ / e-file number: E79903)
cUR recognized
No
cUR certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ8 / e-file number: E79903)
cUL listed
Yes
cUL certification
according to CSA C22.2 No. 18.3 (CCN: QBPZ7 / e-file number: E79903)
CSA certified
No
VDE certified
Yes
VDE registration number
40010604
GGVS certified
Yes
DNV-certified
Yes
DNV certificate number
TAE00002NB
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from SKINTOP® ST-M / SKINTOP® STR-M
Article number | Thread size | Thread length | Min. clamping range | Max. clamping range | Wrench width 1 | Colour | Delivery Unit |
---|---|---|---|---|---|---|---|
53111000 | M 12 | 8 mm | 3.5 mm | 7 mm | 15 mm | silver grey | 100 |
53111010 | M 16 | 8 mm | 4 mm | 10 mm | 19 mm | silver grey | 100 |
53111020 | M 20 | 9 mm | 6 mm | 13 mm | 25 mm | silver grey | 100 |
53111030 | M 25 | 10 mm | 8 mm | 17 mm | 30 mm | silver grey | 50 |
53111040 | M 32 | 10 mm | 9 mm | 21 mm | 36 mm | silver grey | 25 |
53111050 | M 40 | 10 mm | 16 mm | 28 mm | 46 mm | silver grey | 10 |
53111060 | M 50 | 12 mm | 27 mm | 34 mm | 55 mm | silver grey | 5 |
53111070 | M 63 | 12 mm | 34 mm | 45 mm | 66 mm | silver grey | 5 |
53111100 | M 12 | 8 mm | 2 mm | 5 mm | 15 mm | silver grey | 100 |
53111110 | M 16 | 8 mm | 3.5 mm | 7 mm | 19 mm | silver grey | 100 |
53111120 | M 20 | 9 mm | 4 mm | 10 mm | 25 mm | silver grey | 100 |
53111130 | M 25 | 10 mm | 5 mm | 13 mm | 30 mm | silver grey | 50 |
53111140 | M 32 | 10 mm | 6 mm | 15 mm | 36 mm | silver grey | 25 |
53111150 | M 40 | 10 mm | 9 mm | 23 mm | 46 mm | silver grey | 10 |
53111160 | M 50 | 12 mm | 24 mm | 29 mm | 55 mm | silver grey | 5 |
53111170 | M 63 | 12 mm | 28 mm | 39 mm | 66 mm | silver grey | 5 |
53111200 | M 12 | 8 mm | 3.5 mm | 7 mm | 15 mm | black | 100 |
53111210 | M 16 | 8 mm | 4 mm | 10 mm | 19 mm | black | 100 |
53111220 | M 20 | 9 mm | 6 mm | 13 mm | 25 mm | black | 100 |
53111230 | M 25 | 10 mm | 8 mm | 17 mm | 30 mm | black | 50 |
53111240 | M 32 | 10 mm | 9 mm | 21 mm | 36 mm | black | 25 |
53111250 | M 40 | 10 mm | 16 mm | 28 mm | 46 mm | black | 10 |
53111260 | M 50 | 12 mm | 27 mm | 34 mm | 55 mm | black | 5 |
53111270 | M 63 | 12 mm | 34 mm | 45 mm | 66 mm | black | 5 |
53111300 | M 12 | 8 mm | 2 mm | 5 mm | 15 mm | black | 100 |
53111310 | M 16 | 8 mm | 3.5 mm | 7 mm | 19 mm | black | 100 |
53111320 | M 20 | 9 mm | 4 mm | 10 mm | 25 mm | black | 100 |
53111330 | M 25 | 10 mm | 5 mm | 13 mm | 30 mm | black | 50 |
53111340 | M 32 | 10 mm | 6 mm | 15 mm | 36 mm | black | 25 |
53111350 | M 40 | 10 mm | 9 mm | 23 mm | 46 mm | black | 10 |
53111360 | M 50 | 12 mm | 24 mm | 29 mm | 55 mm | black | 5 |
53111370 | M 63 | 12 mm | 28 mm | 39 mm | 66 mm | black | 5 |
53111400 | M 12 | 8 mm | 3.5 mm | 7 mm | 15 mm | light grey | 100 |
53111410 | M 16 | 8 mm | 4 mm | 10 mm | 19 mm | light grey | 100 |
53111420 | M 20 | 9 mm | 6 mm | 13 mm | 25 mm | light grey | 100 |
53111430 | M 25 | 10 mm | 8 mm | 17 mm | 30 mm | light grey | 50 |
53111440 | M 32 | 10 mm | 9 mm | 21 mm | 36 mm | light grey | 25 |
53111450 | M 40 | 10 mm | 16 mm | 28 mm | 46 mm | light grey | 10 |
53111460 | M 50 | 12 mm | 27 mm | 34 mm | 55 mm | light grey | 5 |
53111470 | M 63 | 12 mm | 34 mm | 45 mm | 66 mm | light grey | 5 |
53111500 | M 12 | 8 mm | 2 mm | 5 mm | 15 mm | light grey | 100 |
53111510 | M 16 | 8 mm | 3.5 mm | 7 mm | 19 mm | light grey | 100 |
53111520 | M 20 | 9 mm | 4 mm | 10 mm | 25 mm | light grey | 100 |
53111530 | M 25 | 10 mm | 5 mm | 13 mm | 30 mm | light grey | 50 |
53111540 | M 32 | 10 mm | 6 mm | 15 mm | 36 mm | light grey | 25 |
53111550 | M 40 | 10 mm | 9 mm | 23 mm | 46 mm | light grey | 10 |
53111560 | M 50 | 12 mm | 24 mm | 29 mm | 55 mm | light grey | 5 |
53111570 | M 63 | 12 mm | 28 mm | 39 mm | 66 mm | light grey | 5 |