SILVYN® EF 3/8'' 12.6X17.8 GY 75M
Metal protective cable conduit with sheath; Inner diameter: 12.6mm; Outer diameter: 17.8mm; Nominal size: 3/8; Steel;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61712470
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® EF 3/8' 12.6X17.8 GY 75M Metal protective cable conduit with sheath -  Primary Image
SILVYN® EF 3/8' 12.6X17.8 GY 75M Metal protective cable conduit with sheath -  Primary Image SILVYN® EF 3/8' 12.6X17.8 GY 75M Metal protective cable conduit with sheath -   Other Image SILVYN® EF 3/8' 12.6X17.8 GY 75M Metal protective cable conduit with sheath -   Other Image
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
  • Protects against liquids
  • High-tensile
  • Robust
  • High crush-resistance
  • Extra flexible

Applications

  • Mechanical engineering
  • Plant engineering
  • Transformer construction
  • Railway applications
  • Paper industry
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Metal protective cable conduit with sheath

Delivery Unit

75.000

Product Design

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Protection against hot chips

No

Inner diameter

12.6

Outer diameter

17.8 mm

Total length

75 mm

Clear width

12.6 mm

Nominal size

3/8

EMC screening

No

Jacket material

Polyvinylchloride

Material body

Steel

Conduit material

Steel

Smooth outer conduit surface

Yes

Smooth inner conduit surface

No

Colour

grey

Product Characteristics

Suitable for EX-applications

No

Bending radius, dynamic

85 mm

Bending radius, static

60 mm

Short term temperature max.

90 °C

Temperature min.

-25 °C

Temperature max.

70 °C

Flame-retardant

No

UV-resistant

No

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

No

Oil-resistant

Yes

Impact-resistant

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

EAC certified

Not required

EAC certification number

Отказное письмо № 505
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
All articles from SILVYN® EF

Article number Outer diameter Nominal size Delivery Unit
61712470 17.8 mm 3/8 75
61712480 21.1 mm 1/2 60
61712490 26.4 mm 3/4 50
61712500 33.1 mm 1 30
61712510 41.8 mm 1 1/4 30
61712520 47.8 mm 1 1/2 15
61712530 59.9 mm 2 15
61722240 14.4 mm 5/16 50
Show less
Show all
ACCESSORIES

Why Choose Lapp