SILVYN® COMPACT M20X1.5/1 NPB
Conduit gland; M 20; Nominal size: 3/8; Halogenfree; UV-resistant; IP 67;

Please click on “Request for Quote” for price information and stock availability
In stock
SKU
61803801
In stock and estimated delivery in 3 weeks
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® COMPACT M20X1.5/1 NPB Conduit gland -  Primary Image
SILVYN® COMPACT M20X1.5/1 NPB Conduit gland -  Primary Image SILVYN® COMPACT M20X1.5/1 NPB Conduit gland -   Other Image
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
  • High tensile strength
  • For high mechanical stress
  • Space-saving application
  • Corrosion-resistant

Applications

  • In combination with protective conduit:
  • Suitable for SILVYN® HTDL/EF/OR/HCX/HFX
  • Mechanical engineering
  • Railway applications
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Conduit gland

Scope of delivery

including O-ring

Including lock nut

No

Including o-ring

Yes

Delivery Unit

10.000

Product Design

Suitable protective cable conduit

SILVYN® FG NM

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Conduit fitting design

Straight

Divisible fitting

No

Rotatable thread

No

Inner diameter

11

Outer diameter

29.5 mm

Total length

31 mm

Clear width

11 mm

Nominal size

3/8

Thread size

M 20

Pitch of thread

1,5

Thread length

10 mm

Thread standard

DIN EN 60423

Wrench width 1

26 mm

Wrench size 2

24 mm

Hexagonal edge size

29.5 mm

Wrench width

26

Lockable (two-part)

No

EMC screening

No

O-ring material

Acrylonitrile butadiene rubber

Material o-ring shortname

NBR

Sealing material

Polyamide

Sealing material, short form

PA

Screw-in sleeve material

Steel

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

IP protection rating

IP 67

IP-protection class cable side

IP 67

Suitable for EX-applications

No

Temperature min.

-45 °C

Temperature max.

105 °C

Flame-retardant

Yes

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

Yes

Vibration protection

Yes

Strain relief

Yes

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

Yes

cUR recognized

No

cUL listed

No

CSA certified

Yes

VDE certified

No

Product standard according to IEC

IEC 61386-1
IEC 61386-23
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
All articles from SILVYN® COMPACT M

Article number Thread size Suitable for protective cable conduit size Delivery Unit
61803800 M 16 10
61803801 M 20 10
61803802 M 20 10
61803803 M 25 5
61803804 M 32 5
61803805 M 40 2
61803806 M 50 2
61803807 M 63 2
61803846 M 16 10
61803847 M 20 10
Show less
Show all

Why Choose Lapp