SILVYN® LTP-E 16
Screw-in sleeve; Nominal size: 16; Suitable for protective cable conduit size: 3/8; Brass;

Please click on “Request for Quote” for price information and stock availability
Out of stock
SKU
61802302
Item not in stock, but available on backorder
For Back Ordering of Out of Stock items in India & Globally, Tentative Lead Time is 4 - 6 Weeks. The actual delivery date will be confirmed within 3 to 5 days after placing an order
SILVYN® LTP-E 16 Screw-in sleeve -  Primary Image
SILVYN® LTP-E 16 Screw-in sleeve -  Primary Image
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
heat resistance
heat resistance
cold resistance
cold resistance
CE marked
CE marked

Benefits

  • Cable damage can be prevented

Applications

  • Conduit end cover
  • If no conduit fitting is used
Show less
Show all

Technical Attributes

General Information

Brand

SILVYN®

Product type

Screw-in sleeve

Including lock nut

No

Including o-ring

No

Delivery Unit

10.000

Assembly type

screw

Product Design

Suitable for protective cable conduit size

3/8

Bending protection

No

Bending protection fixed installation

No

Flexibly installed bending protection

No

Slit

No

Divisible fitting

No

Rotatable thread

No

Inner diameter

10.7

Outer diameter

20 mm

Total length

16.5 mm

Clear width

10.7 mm

Nominal size

16

Lockable (two-part)

No

EMC screening

No

Gland body material

Brass

Cable gland body material, short form

CuZn

Surface protection

Nickel-plated

Product Characteristics

Suitable for EX-applications

No

Temperature min.

-50 °C

Temperature max.

135 °C

Flame-retardant

No

UV-resistant

Yes

Chemical resistant

Yes

Acid-resistant

No

Halogenfree

Yes

Oil-resistant

Yes

Impact-resistant

No

Vibration protection

Yes

Strain relief

No

Certifications and Standards

CE marked

Yes

UKCA marked

Yes

UL recognised

No

UL listed

No

cUR recognized

No

cUL listed

No

CSA certified

No

VDE certified

No

Product standard according to IEC

IEC 61386-23
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
    • Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.

Product Family List

All articles from SILVYN® LTP-E

Article number Nominal size Suitable for protective cable conduit size Delivery Unit
61802300 10 1/4 10
61802301 12 5/16 10
61802302 16 3/8 10
61802303 20 1/2 10
61802304 50 1.5 4
61802305 25 3/4 10
61802306 32 1 10
61802307 40 1.25 10
61802308 63 2 1
Show less
Show all

Why Choose Lapp