LCK 65 50x94mm YE
Laser printing label; Cable diameter: 8mm - 21mm; yellow; Polyester
Benefits
- Self-adhesive and therefore easy to attach.
- Space-saving due to the tight wrapping of the cable.
- Transparent foil section of the label wraps the printed text and protects it against external influences.
- Withstands temperatures from -40°C to +125°C, as well as humidity.
- Available in small or large packaging.
Applications
- Can be used universally for professional marking and labelling of cables.
- Printable with the FLEXIMARK® software (templates available) and a commercial laser printer (best printing results with straight sheet insertion).
- Suitable for outdoor use.
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Laser printing label
Type of packaging
Cardboard packagingLarge packaging
Delivery Unit
1.000
Number of pages per PU
100
Format size
DIN A4
Number of labels per side
12
Assembly type
wind
Printable with
Laser Printer
Printing procedure
Laser Printing
Time of installation
Before/after installation
Marking for
CoresFibre optic cablesCablesConduits
Product Design
Label type
Wrapping Label
width printable area
50 mm
Height of labelling area
25.4 mm
Glue
Acrylic-based
Overall width
50 mm
Overall height
95 mm
thickness
0.025 mm
For cable outer diameter min.
8 mm
For max. cable outer diameter
21 mm
Label material
Polyester
Perforated
Yes
Colour
yellow
Product Characteristics
Min. installation temperature
10 °C
Temperature min.
-40 °C
Temperature max.
125 °C
Flame-retardant
No
UV-resistant
Yes
UV-resistant according to
EN ISO 4892-2, method A (colour change permitted)
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
Yes
Self adhesive
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Wrapping labels LCK
Article number | For cable outer diameter min. | For max. cable outer diameter | Colour | width printable area | Height of labelling area | pieces per PU | Number of pages per PU |
---|---|---|---|---|---|---|---|
83256142 | 4 mm | 7 mm | yellow | 25 mm | 12.7 mm | 10 | |
83256143 | 4 mm | 7 mm | white | 25 mm | 12.7 mm | 10 | |
83256144 | 6 mm | 12 mm | yellow | 25 mm | 19.0 mm | 10 | |
83256145 | 6 mm | 12 mm | white | 25 mm | 19.0 mm | 10 | |
83256146 | 8 mm | 21 mm | yellow | 25 mm | 25.4 mm | 10 | |
83256147 | 8 mm | 21 mm | white | 25 mm | 25.4 mm | 10 | |
83256148 | 8 mm | 36 mm | yellow | 25 mm | 25.4 mm | 10 | |
83256149 | 8 mm | 36 mm | white | 25 mm | 25.4 mm | 10 | |
83256150 | 6 mm | 12 mm | yellow | 50 mm | 19 mm | 10 | |
83256151 | 6 mm | 12 mm | white | 50 mm | 19 mm | 10 | |
83256152 | 8 mm | 21 mm | yellow | 50 mm | 25.4 mm | 10 | |
83256153 | 8 mm | 21 mm | white | 50 mm | 25.4 mm | 10 | |
83256154 | 8 mm | 36 mm | yellow | 50 mm | 25.4 mm | 10 | |
83256155 | 8 mm | 36 mm | white | 50 mm | 25.4 mm | 10 | |
83256160 | 8 mm | 21 mm | white | 35 mm | 25.4 mm | 10 | |
83256161 | 8 mm | 21 mm | yellow | 35 mm | 25.4 mm | 10 | |
83256542 | 4 mm | 7 mm | yellow | 25 mm | 12.7 mm | 100 | |
83256543 | 4 mm | 7 mm | white | 25 mm | 12.7 mm | 100 | |
83256544 | 6 mm | 12 mm | yellow | 25 mm | 19.0 mm | 100 | |
83256545 | 6 mm | 12 mm | white | 25 mm | 19.0 mm | 10 | |
83256546 | 8 mm | 21 mm | yellow | 25 mm | 25.4 mm | 100 | |
83256547 | 8 mm | 21 mm | white | 25 mm | 25.4 mm | 100 | |
83256548 | 8 mm | 36 mm | yellow | 25 mm | 25.4 mm | 100 | |
83256549 | 8 mm | 36 mm | white | 25 mm | 25.4 mm | 100 | |
83256550 | 6 mm | 12 mm | yellow | 50 mm | 19 mm | 100 | |
83256551 | 6 mm | 12 mm | white | 50 mm | 19 mm | 100 | |
83256552 | 8 mm | 21 mm | yellow | 50 mm | 25.4 mm | 100 | |
83256553 | 8 mm | 21 mm | white | 50 mm | 25.4 mm | 100 | |
83256554 | 8 mm | 36 mm | yellow | 50 mm | 25.4 mm | 100 | |
83256555 | 8 mm | 36 mm | white | 50 mm | 25.4 mm | 100 |