Collar for cable tie HF 30mm T
Marking sleeve; Total length: 30mm; Polyurethane; transparent; Halogenfree
Please click on “Request for Quote” for price information and stock availability
In stock
SKU
83252676
uv-resistant.
chemical resistance
flame-retardant
halogen-free
oil resistant
acid resistance
cold resistance
Technical Attributes
General Information
Brand
FLEXIMARK®
Product type
Marking sleeve
Scope of delivery
without labelswithout cable tie
Type of packaging
Bag
Delivery Unit
1.000
pieces per PU
200 pc.
Assembly type
with cable ties
Time of installation
Before/after installation
Marking for
CoresCables
Product Design
Total length
30 mm
Material
Polyurethane
Colour
transparent
For label width (max.)
4.6
Product Characteristics
Temperature min.
-40 °C
Temperature max.
80 °C
Flame-retardant
Yes
Flame retardance according to
UL 94 V-0
UV-resistant
Yes
Chemical resistant
Yes
Acid-resistant
Yes
Alkali-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
salt water resistant
Yes
Waterproof
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
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from FLEXIMARK® Collar for cable tie
Article number | pieces per PU | |
---|---|---|
83252676 | 200 pc. |
Show less
Show all
ACCESSORIES