SILVYN® HIPROJACKET AMG PG 11 NPB
Conduit gland; PG 11; Brass Nickel-plated; Halogenfree; UV-resistant; IP 67;
Benefits
- High tensile strength
- For high mechanical stress
- 45° and 90° elbow enables optimal assembly
Applications
- In combination with protective conduit:
- SILVYN® HIPROJACKET
Technical Attributes
General Information
Brand
SILVYN®
Product type
Conduit gland
Scope of delivery
including O-ring
Including lock nut
No
Including o-ring
Yes
Type of packaging
Bag
Delivery Unit
10.000
Assembly type
in threaded borehole
Product Design
Bending protection
No
Bending protection fixed installation
No
Flexibly installed bending protection
No
Slit
No
Conduit fitting design
Straight
Protection against hot chips
Yes
Divisible fitting
No
Rotatable thread
No
Clear width
8.3 mm
Thread size
PG 11
Pitch of thread
1,41
Thread length
12 mm
Wrench width 1
26 mm
Wrench size 2
24 mm
Lockable (two-part)
No
Insert material
Brass
O-ring material
Acrylonitrile butadiene rubber
Material o-ring shortname
NBR
Screw-in sleeve material
Brass
Material body
Brass
Gland body material
Brass
Surface protection
Nickel-plated
Product Characteristics
Suitable for EX-applications
No
Temperature min.
-45 °C
Temperature max.
105 °C
Flame-retardant
Yes
UV-resistant
Yes
Halogenfree
Yes
Oil-resistant
Yes
Strain relief
No
Certifications and Standards
CE marked
Yes
UKCA marked
Yes
UL recognised
No
UL listed
No
cUR recognized
No
cUL listed
No
CSA certified
No
VDE certified
No
GGVS certified
No
DNV-certified
No
Ecolab certified
No
NSF certified
No
EHEDG certified
No
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.