HITRONIC® HRM-FD1400 8G 62,5/125 OM1
GOF; 8x OM1; Cable chain, Flexible, Fixed Installation; Aramid yarns; Polyurethane; black
Benefits
- Designed for use in power chains
- Suitable for field assembly
- Easy to install due to the compact design, high flexibility, robust sheath and small bending radii
- Zero electromagnetic interference as the cable contains no metal (totally dielectric)
Applications
- For highly flexible industrial applications
- As a link between moving parts
- In vertical installations
- Industrial environments
- For indoor and outdoor use
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic cable
Weight
93 kg/km
Fibre optic cable type
GOF
Fibre optic cable type, long designation
Glass Fibre Optic
Electrical Characteristics
Wavelength information
for 1300 nm applies 1.5 dB / km as well as 500 MHz*kmfor 850 nm applies 3.5 dB / km as well as 200 MHz*km
Product Design
Numerical aperture
0.275
A optical outdoor cables
A/J-V(ZN)H(ZN)11Y
J-optical indoor cables
A/J-V(ZN)H(ZN)11Y
U-Optical cables, universal
U-V(ZN)H(ZN)11Y
Classification of fibre optic cable
Divisible universal cable
Number of cores
8
With armouring
No
Strain relief due to
Aramid yarns
Fibre type
Multi-mode Fibre
Number of fibres
8
fibre Number of core
1
Nominal diameter of core
2.0 mm
Min. outer diameter
9.9 mm
Nominal outer diameter
10.4 mm
Max. outer diameter
10.9 mm
Shape of cable
Round
Diameter fibre core
62.5 µm
Diameter fibre cladding
125 µm
Diameter primary coating
245 µm
With tight buffer
Yes
Diameter tight buffer
0.9 mm
Base material fibre core
Glass
Base material fibre cladding
Glass
Basic material of inner sheath
Halogen-free compound
Basic material of inner sheath, short form
LSZH
Base material outer sheath
Polyurethane
Base material outer sheath, shortname
PUR
Cable insulation colour
black
Colour outer sheath RAL code
RAL 9005
Core identification
Colours
Fibre core dimensions
62.5 µm
Fibre sheath dimensions
125 µm
Total fibre dimension
242 µm
Product Characteristics
Application area
Cable chainFlexibleFixed Installation
For continuous flexing
Yes
For torsional load
No
Windable
No
Suitable for EX-applications
No
Minimum bending radius, fixed installation
20 x outer diameter
Minimum bending radius in mm, fixed installation
208.0 mm
Minimum bending radius, dynamic permanently moved
15 x outer diameter
Minimum bending radius in mm, dynamic continuously flexing
156.0 mm
Minimum bending radius, occasionally moved
15 x outer diameter
Minimum bending radius in mm, occasionally flexing
156.0 mm
Tensile force fixed installation
1400 N
Temperature, fixed installation
-40 °C to 70 °C
Temperature, occasionally moved
0 °C to 50 °C
Min. installation temperature
-0 °C
Installation temperature max.
50 °C
Flame-retardant
Yes
UV-resistant
Yes
Chemical resistant
No
Acid-resistant
No
Halogenfree
Yes
Zero halogen according to
IEC 60754-1
Oil-resistant
No
PWIS-free
No
Longitudinally watertight
No
Laterally watertight
No
Fast Connect (FC) cable
No
Optical cable, type of tube
Full Core
Optical cable, operation
Universal
Optical cable, fibre category
OM1
Certifications and Standards
Product standard according to IEC
IEC 60794
Flame retardance tested according to UN/ECE-R118
No
Documentation
-
Downloads
Further Links
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.
Product Family List
All articles from HITRONIC® HRM-FD cable
Article number | Diameter fibre core | Diameter fibre cladding | Diameter primary coating | Optical cable, fibre category | Flame retardance according to | fibre Number of core | Number of fibres | Nominal outer diameter | Weight |
---|---|---|---|---|---|---|---|---|---|
26300102 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-3-24 | 1 | 2 | 7.8 mm | 50 kg/km |
26300104 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-3-24 | 1 | 4 | 7.8 mm | 50 kg/km |
26300108 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-3-24 | 1 | 8 | 10.4 mm | 93 kg/km |
26300112 | 62.5 µm | 125 µm | 245 µm | OM1 | IEC 60332-1-2 | 1 | 12 | 13 mm | 98 kg/km |
26300202 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-3-24 | 1 | 2 | 7.8 mm | 50 kg/km |
26300204 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-3-24 | 1 | 4 | 7.8 mm | 50 kg/km |
26300208 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-1-2 | 1 | 8 | 10.4 mm | 93 kg/km |
26300212 | 50 µm | 125 µm | 242 µm | OM2 | IEC 60332-3-24 | 1 | 12 | 13 mm | 144 kg/km |
26300302 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-1-2 | 1 | 2 | 7.8 mm | 50 kg/km |
26300304 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-3-24 | 1 | 4 | 7.8 mm | 50 kg/km |
26300308 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-3-24 | 1 | 8 | 10.4 mm | 93 kg/km |
26300312 | 50 µm | 125 µm | 242 µm | OM3 | IEC 60332-1-2 | 1 | 12 | 13 mm | 98 kg/km |
26300402 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-1-2 | 1 | 2 | 7.8 mm | 50 kg/km |
26300404 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-1-2 | 1 | 4 | 7.8 mm | 50 kg/km |
26300408 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-1-2 | 1 | 8 | 10.4 mm | 93 kg/km |
26300412 | 50 µm | 125 µm | 242 µm | OM4 | IEC 60332-1-2 | 1 | 12 | 13 mm | 98 kg/km |
26300902 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-3-24 | 1 | 2 | 7.8 mm | 50 kg/km |
26300904 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-1-2 | 1 | 4 | 7.8 mm | 50 kg/km |
26300908 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-3-24 | 1 | 8 | 10.4 mm | 93 kg/km |
26300912 | 9 µm | 125 µm | 242 µm | OS2 | IEC 60332-1-2 | 1 | 12 | 13 mm | 98 kg/km |