GOF Adapter ST(BFOC) Single-mode /4PC
Fibre optic coupling; ST(BFOC); Coupling; Straight; Locking type: Bayonet; Simplex; Suitable fibre width: 125;
Technical Attributes
General Information
Brand
HITRONIC®
Product type
Fibre optic coupling
Scope of delivery
4 couplingsincluding dust protection cap
Weight
0.008 kg
Delivery Unit
4.000
Fibre optic cable type
GOF
Electrical Characteristics
Maximum frequency-dependent attenuation
0.2 dB / km
Product Design
Locking type
Bayonet
Direct mounting possible
No
Bend protection boot
No
Dust protection cap
Yes
Total length
29.3 mm
Overall width
13.7 mm
Overall height
13.7 mm
Variant of connector
Simplex
Design connector housing
Straight
Connector type
Coupling
Angle of connector housing
180
Type of plug connection
ST(BFOC)
Flange
Yes
Grinding contact surface
PC
Polishing description
physical contact
Reusable
No
Type of coupling connection
ST/ST
Suitable fibre width
125 µm
Suitable type of optical fibre
Single-mode Fibre
Housing base material
Brass
Material ferrule
Zirconia
Colour of dust protection cap
red
Product Characteristics
Min. number of plug cycles
1000
Insertion attenuation
0.2 dB
Installation temperature min.
-40 °C
Installation temperature max.
85 °C
Operating temperature min.
-40 °C
Operating temperature max.
85 °C
UV-resistant
No
Contact type application
Fibre optic cables
Certifications and Standards
Product standard according to IEC
ST (BFOC) according to IEC 61754-2
Documentation
-
Notes
- Photographs and graphics are not to scale and do not represent detailed images of the respective products.
- Unless specified otherwise, the product values shown are rated values at room temperature. You can receive further values, such as tolerances, upon request if they are available and have been released for publication.